Menu Search

Cabinet Handles

In production

This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.

They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.

Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.

  • Circular bar with a bridge form.
  • It has an ergonomic design that provides stability and smooth surfaces.
  • Used for applications in railways, machinery and industrial equipment.
Material: Aluminium Colour: Natural, Black Series Code: SR78010, SR78000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability l1 w1 h1 Colour d2 d1 Mounting type View
R 302,0597 - R 355,3513 Request the lead time here
Black
13.0
M5
Front Mounting
R 207,4173 - R 243,9032 Request the lead time here
Natural
13.0
M5
Front Mounting
R 188,4003 - R 221,5694 Request the lead time here
Natural
13.0
M6
Rear Mounting
R 627,1165 - R 737,6801 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 267,5638 - R 314,6639 Request the lead time here
Black
13.0
M6
Rear Mounting
R 317,3174 - R 373,2626 Request the lead time here
Black
17.0
M8
Rear Mounting
R 178,0073 - R 209,4074 Request the lead time here
Natural
13.0
M6
Rear Mounting
R 214,9356 - R 252,9694 Request the lead time here
Natural
13.0
M6
Rear Mounting
R 220,906 - R 259,8244 Request the lead time here
Natural
13.0
M6
Rear Mounting
R 327,7104 - R 385,4246 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 364,1964 - R 428,5444 Request the lead time here
Black
17.0
M6
Front Mounting
R 241,9131 - R 284,5906 Request the lead time here
Black
13.0
M6
Rear Mounting
R 279,7258 - R 329,0372 Request the lead time here
Black
17.0
M8
Rear Mounting
R 336,1132 - R 395,3753 Request the lead time here
Black
17.0
M8
Rear Mounting
R 275,0822 - R 323,7301 Request the lead time here
Black
17.0
M8
Rear Mounting
R 773,2816 - R 909,717 Request the lead time here
Black
17.0
M8
Rear Mounting
R 276,4089 - R 325,278 Request the lead time here
Black
13.0
M5
Front Mounting
R 223,1173 - R 262,4779 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 229,53 - R 269,9962 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 254,9596 - R 299,8484 Request the lead time here
Black
13.0
M6
Rear Mounting
  • of 3
Cabinet Handle Front Mounting 160.0 20.0 51.0 Aluminium

20251642

Price Range
R 355,3513 - R 302,0597

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    100.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 112.0 20.0 49.0 Aluminium

20251666

Price Range
R 243,9032 - R 207,4173

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    82.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 120.0 20.0 49.0 Aluminium

20251697

Price Range
R 221,5694 - R 188,4003

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    97.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 500.0 26.0 57.0 Aluminium

20251758

Price Range
R 737,6801 - R 627,1165

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    538.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 160.0 20.0 51.0 Aluminium

20251802

Price Range
R 314,6639 - R 267,5638

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    126.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 160.0 26.0 57.0 Aluminium

20251833

Price Range
R 373,2626 - R 317,3174

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    219.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 112.0 20.0 49.0 Aluminium

20251888

Price Range
R 209,4074 - R 178,0073

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    97.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 128.0 20.0 51.0 Aluminium

20251895

Price Range
R 252,9694 - R 214,9356

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    110.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 100.0 20.0 47.0 Aluminium

20251871

Price Range
R 259,8244 - R 220,906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    92.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 192.0 26.0 57.0 Aluminium

20251949

Price Range
R 385,4246 - R 327,7104

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    250.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Front Mounting 116.0 26.0 55.0 Aluminium

20251970

Price Range
R 428,5444 - R 364,1964

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    17.0
  • Weight g
    146.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 100.0 20.0 47.0 Aluminium

20251772

Price Range
R 284,5906 - R 241,9131

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    92.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 112.0 26.0 53.0 Aluminium

20251819

Price Range
R 329,0372 - R 279,7258

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    165.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 192.0 26.0 57.0 Aluminium

20251840

Price Range
R 395,3753 - R 336,1132

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    250.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 117.0 26.0 55.0 Aluminium

20251567

Price Range
R 323,7301 - R 275,0822

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    166.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 500.0 26.0 57.0 Aluminium

20251604

Price Range
R 909,717 - R 773,2816

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    538.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 112.0 20.0 49.0 Aluminium

20251628

Price Range
R 325,278 - R 276,4089

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    82.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 128.0 26.0 55.0 Aluminium

20251710

Price Range
R 262,4779 - R 223,1173

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    166.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 120.0 26.0 55.0 Aluminium

20251734

Price Range
R 269,9962 - R 229,53

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    180.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 128.0 20.0 51.0 Aluminium

20251796

Price Range
R 299,8484 - R 254,9596

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    110.0
  • Colour
    Black
  • Material
    Aluminium