Menu Search

Weld On Hinge 100.0 mm 16.0 mm 304 Stainless Steel

Essentra Part Number:

10340912

Manufacturer Part Number:

1349733

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 617,2017
25 - 74 R 314,902
75 + R 299,1861
Standard pack: 25

Order any quantity

Total price:

R 617,20

1 x R 617,2017

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 100.0 mm
Pin Diameter 10.0 mm
Material Stainless Steel
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us