Menu Search

Weld On Hinge 150.0 mm 20.0 mm Steel

Essentra Part Number:

10340851

Manufacturer Part Number:

1349727

109 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 330,0002
25 - 74 R 168,7228
75 + R 160,2651
Standard pack: 25

Order any quantity

Total price:

R 330,00

1 x R 330,0002

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 150.0 mm
Pin Diameter 13.0 mm
Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us