Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Diameter | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| R 28,607 - R 28,607 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel;Brass
|
0.787 in
20.0 mm
|
||
| Request the lead time here |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel;Brass
|
0.52 in
13.2 mm
|
|||
| Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel;Brass
|
0.492 in
12.5 mm
|
|||
| Request the lead time here |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel;Brass
|
0.52 in
13.2 mm
|
|||
| Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel;Brass
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Stainless Steel
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Aluminium
|
0.492 in
12.5 mm
|
|||
| R 207,1667 - R 444,8808 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
|
||
| R 224,9124 - R 750,6659 | 22 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Stainless Steel
|
|
||
| R 54,5491 - R 57,4146 | Request the lead time here |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
|
||
| R 205,2906 - R 579,4713 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
|
||
| R 53,2064 - R 166,1263 | 13 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
|
||
| R 63,2355 - R 66,5511 | Request the lead time here |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
|
||
| R 323,375 - R 862,1677 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
||
| R 53,2525 - R 141,9113 | 45 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
|
||
| R 152,1457 - R 429,676 | 59 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
|
||
| R 267,5698 - R 755,7342 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
|
||
| R 174,1818 - R 393,635 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Aluminium
|
|
||
| R 450,5783 - R 1 140,9221 | 23 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Stainless Steel