Menu Search

Book Binding Screws - Metal

In stock

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • It offers superior strength, durability, and excellent resistance to wear and tear.
  • It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver.
  • Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Head Type Material Head Diameter Shank Length Drive Type Screw Type View
R 5,2129 - R 11,8822 Request the lead time here
Round Head
Steel
9.0 mm
60.0 mm
Flat Drive
Female Screw
R 1,9529 - R 2,2295 400 In stock - Delivery conditions may apply, visit our FAQs
Round Head
9.0 mm
Flat Drive
Female Screw
R 3,26 - R 3,7318 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
R 6,9968 - R 8,017 Request the lead time here
Round Head
Steel
9.0 mm
100.0 mm
Flat Drive
Female Screw
R 2,445 - R 5,5694 343 In stock - Delivery conditions may apply, visit our FAQs
Round Head
Steel
9.0 mm
20.0 mm
Flat Drive
Female Screw
R 5,9614 - R 5,9614 Request the lead time here
Round Head
Steel
9.0 mm
50.0 mm
Flat Drive
Female Screw
R 1,0791 - R 1,2005 200 In stock - Delivery conditions may apply, visit our FAQs
Round Head
Steel
9.0 mm
Slotted Drive
Male Screw
R 1,207 - R 1,3428 1000 In stock - Delivery conditions may apply, visit our FAQs
Round Head
Steel
9.0 mm
6.0 mm
Slotted Drive
Male Screw
R 6,3509 - R 7,258 Request the lead time here
Round Head
Steel
9.0 mm
90.0 mm
Flat Drive
Female Screw
R 2,1221 - R 2,4193 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
R 3,9059 - R 4,4592 200 In stock - Delivery conditions may apply, visit our FAQs
Round Head
9.0 mm
Flat Drive
Female Screw
R 5,2129 - R 5,9614 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
R 5,8742 - R 6,6888 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
R 6,9968 - R 8,017 Request the lead time here
Round Head
9.0 mm
Flat Drive
Female Screw
R 2,3022 - R 2,5525 111 In stock - Delivery conditions may apply, visit our FAQs
Round Head
Steel
9.0 mm
20.0 mm
Flat Drive
Female Screw
R 3,9059 - R 4,4592 114 In stock - Delivery conditions may apply, visit our FAQs
Round Head
Steel
9.0 mm
40.0 mm
Flat Drive
Female Screw
R 5,2129 - R 5,9614 Request the lead time here
Round Head
Steel
9.0 mm
65.0 mm
Flat Drive
Female Screw
R 6,526 - R 7,4512 Request the lead time here
Round Head
Steel
9.0 mm
95.0 mm
Flat Drive
Female Screw
R 3,4291 - R 3,8899 1000 In stock - Delivery conditions may apply, visit our FAQs
Round Head
Steel
9.0 mm
30.0 mm
Flat Drive
Female Screw
R 2,3022 - R 2,5525 171 In stock - Delivery conditions may apply, visit our FAQs
Round Head
9.0 mm
Flat Drive
Female Screw
  • of 3
Female Binding Screw 4.9 mm 9.5 mm Steel

10279847

Price Range
R 11,8822 - R 5,2129

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    60.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279540

Price Range
R 2,2295 - R 1,9529

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279588

Price Range
R 3,7318 - R 3,26

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279908

Price Range
R 8,017 - R 6,9968

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    100.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279946

Price Range
R 5,5694 - R 2,445

Stock Levels
343 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    20.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10280003

Price Range
R 5,9614 - R 5,9614

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    50.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Male Binding Screw 3.0 mm 9.0 mm Steel

10280058

Price Range
R 1,2005 - R 1,0791

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
  • Drive Type
    Slotted Drive
Male Binding Screw 6.0 mm 10.0 mm Steel

10280096

Price Range
R 1,3428 - R 1,207

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    6.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Male Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279892

Price Range
R 7,258 - R 6,3509

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    90.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279557

Price Range
R 2,4193 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279601

Price Range
R 4,4592 - R 3,9059

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279649

Price Range
R 5,9614 - R 5,2129

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279687

Price Range
R 6,6888 - R 5,8742

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279724

Price Range
R 8,017 - R 6,9968

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive
Female Binding Screw 4.9 mm 9.5 mm Steel

10279762

Price Range
R 2,5525 - R 2,3022

Stock Levels
111 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    20.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279809

Price Range
R 4,4592 - R 3,9059

Stock Levels
114 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    40.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279854

Price Range
R 5,9614 - R 5,2129

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    65.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10435366

Price Range
R 7,4512 - R 6,526

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    95.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279960

Price Range
R 3,8899 - R 3,4291

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Shank Length
    30.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
Female Binding Screw 4.9 mm 9.5 mm Steel

10279564

Price Range
R 2,5525 - R 2,3022

Stock Levels
171 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Mounting Hole Diameter
    4.9 mm
  • Screw Type
    Female Screw
  • Head Type
    Round Head
  • Drive Type
    Flat Drive