Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Material | Head Diameter | Shank Length | Drive Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 5,2129 - R 11,8822 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
2.362 in
60.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 1,9529 - R 2,2295 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 3,26 - R 3,7318 | Request the lead time here |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 6,9968 - R 8,017 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
3.937 in
100.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 2,445 - R 5,5694 | 343 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 5,9614 - R 5,9614 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.969 in
50.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 1,0791 - R 1,2005 | 200 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
|
Slotted Drive
|
Male Screw
|
||
| R 1,207 - R 1,3428 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
Slotted Drive
|
Male Screw
|
||
| R 6,3509 - R 7,258 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
3.543 in
90.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 2,1221 - R 2,4193 | Request the lead time here |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 3,9059 - R 4,4592 | 200 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 5,2129 - R 5,9614 | Request the lead time here |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 5,8742 - R 6,6888 | Request the lead time here |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 6,9968 - R 8,017 | Request the lead time here |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| R 2,3022 - R 2,5525 | 111 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 3,9059 - R 4,4592 | 114 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 5,2129 - R 5,9614 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
2.559 in
65.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 6,526 - R 7,4512 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
3.74 in
95.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 3,4291 - R 3,8899 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
Female Screw
|
||
| R 2,3022 - R 2,5525 | 171 In stock - Delivery conditions may apply, visit our FAQs |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw