20086664
1239485
| Quantity | Unit price |
|---|---|
| 250 + | R 284,5198 |
| A | 94.4 mm |
|---|---|
| A | 3.717 in |
| B | 80.0 mm |
| B | 3.15 in |
| C | 54.5 mm |
| C | 2.146 in |
| D | 8.0 mm |
| D | 0.315 in |
| E | 0.709 in |
| E | 18.0 mm |
| F | 35.0 mm |
| F | 1.378 in |
| Pull Strength | 1350.0 kg-f |
| Bending | 50.0 Nm |
| Impact Strength | 40.68 J |
| Type | EinLock |
| Colour | Yellow |
| Barrel Material | ABS |
| Pin Material | Steel |
| Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue