Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
85 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread Colour Type View
R 2,3244 - R 5,8003 Request the lead time here
7/16
White
1
R 2,4604 - R 4,9331 Request the lead time here
M14
White
1
R 1,1401 - R 2,8213 3500 In stock - Delivery conditions may apply, visit our FAQs
12.9 mm
White
10103975 R 3,1062 - R 6,0255 Request the lead time here
M14
27.5 mm
Grey
1
R 6,151 - R 11,9385 Request the lead time here
M22
39.7 mm
Grey
1
R 2,3244 - R 5,8003 Request the lead time here
7/16
Black
1
R 2,3835 - R 4,9331 Request the lead time here
M14
Black
1
R 6,6571 - R 16,6126 Request the lead time here
39.7 mm
Black
R 2,9569 - R 7,3208 1900 In stock - Delivery conditions may apply, visit our FAQs
23.6 mm
White
R 3,1062 - R 8,2781 1090 In stock - Delivery conditions may apply, visit our FAQs
27.5 mm
White
10086971 R 2,0714 - R 2,5791 1000 In stock - Delivery conditions may apply, visit our FAQs
16.8 mm
Black
R 3,9002 - R 4,3335 Request the lead time here
29.8 mm
Black
R 1,1401 - R 2,8213 Request the lead time here
12.9 mm
Black
R 3,3681 - R 8,2781 7 In stock - Delivery conditions may apply, visit our FAQs
27.5 mm
Black
R 6,0721 - R 15,0921 Request the lead time here
37.7 mm
White
Request the lead time here
5/16 UNF
Green
2
10087435 R 8,2068 - R 8,2068 Request the lead time here
39.7 mm
White
R 6,0721 - R 15,0921 360 In stock - Delivery conditions may apply, visit our FAQs
37.7 mm
Black
R 2,0714 - R 3,7336 2220 In stock - Delivery conditions may apply, visit our FAQs
M8
16.8 mm
Grey
1
R 0,8949 - R 2,2075 9290 In stock - Delivery conditions may apply, visit our FAQs
10.9 mm
Black
  • of 5
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR White

10072615

Price Range
R 5,8003 - R 2,3244

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M14 20.8 mm LDPE White

10074626

Price Range
R 4,9331 - R 2,4604

Stock Levels
Request the lead time here
Attributes
  • d
    20.8 mm
  • Bolt Thread
    M14
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M6 9.8 mm LDPE White

10086438

Price Range
R 2,8213 - R 1,1401

Stock Levels
3500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 12.9 mm
  • d
    9.8 mm
  • H3 
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M14 21.8 mm LDPE Grey

10103975

Price Range
R 6,0255 - R 3,1062

Stock Levels
Request the lead time here
Attributes
  • 27.5 mm
  • d
    21.8 mm
  • H3 
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M22 31.8 mm LDPE Grey

10104019

Price Range
R 11,9385 - R 6,151

Stock Levels
Request the lead time here
Attributes
  • 39.7 mm
  • d
    31.8 mm
  • H3 
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Black

10072608

Price Range
R 5,8003 - R 2,3244

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M14 20.8 mm LDPE Black

10074619

Price Range
R 4,9331 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • d
    20.8 mm
  • Bolt Thread
    M14
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M22 31.8 mm LDPE Black

10083093

Price Range
R 16,6126 - R 6,6571

Stock Levels
Request the lead time here
Attributes
  • 39.7 mm
  • d
    31.8 mm
  • H3 
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap M12;1/2 18.8 mm LDPE White

10086469

Price Range
R 7,3208 - R 2,9569

Stock Levels
1900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 23.6 mm
  • d
    18.8 mm
  • H3 
    11.0 mm
  • H1
    20.0 mm
  • H2
    21.5 mm
Bolt Protection Cap M14 21.8 mm LDPE White

10086476

Price Range
R 8,2781 - R 3,1062

Stock Levels
1090 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 27.5 mm
  • d
    21.8 mm
  • H3 
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M8 12.8 mm LDPE Black

10086971

Price Range
R 2,5791 - R 2,0714

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 16.8 mm
  • d
    12.8 mm
  • H3 
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M16;5/8 23.7 mm LDPE Black

10087015

Price Range
R 4,3335 - R 3,9002

Stock Levels
Request the lead time here
Attributes
  • 29.8 mm
  • d
    23.7 mm
  • H3 
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap M6 9.8 mm LDPE Black

10086964

Price Range
R 2,8213 - R 1,1401

Stock Levels
Request the lead time here
Attributes
  • 12.9 mm
  • d
    9.8 mm
  • H3 
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M14 21.8 mm LDPE Black

10087008

Price Range
R 8,2781 - R 3,3681

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 27.5 mm
  • d
    21.8 mm
  • H3 
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M20 29.8 mm LDPE White

10087428

Price Range
R 15,0921 - R 6,0721

Stock Levels
Request the lead time here
Attributes
  • 37.7 mm
  • d
    29.8 mm
  • H3 
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap 5/16 UNF 19.0 mm LDPE Green

10357460


Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • H2
    9.0 mm
  • Bolt Thread
    5/16 UNF
  • Type
    2
  • Colour
    Green
Bolt Protection Cap M22 31.8 mm LDPE White

10087435

Price Range
R 8,2068 - R 8,2068

Stock Levels
Request the lead time here
Attributes
  • 39.7 mm
  • d
    31.8 mm
  • H3 
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap M20 29.8 mm LDPE Black

10087572

Price Range
R 15,0921 - R 6,0721

Stock Levels
360 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 37.7 mm
  • d
    29.8 mm
  • H3 
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap M8 12.8 mm LDPE - PIR Grey

10103944

Price Range
R 3,7336 - R 2,0714

Stock Levels
2220 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 16.8 mm
  • d
    12.8 mm
  • H3 
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M5 9.8 mm LDPE Black

10090343

Price Range
R 2,2075 - R 0,8949

Stock Levels
9290 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • 10.9 mm
  • d
    9.8 mm
  • H3 
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm