Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Available in a variety of colours.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|
| R 2,3244 - R 5,8003 | Request the lead time here |
7/16
|
|
White
|
1
|
||
| R 2,4604 - R 4,9331 | Request the lead time here |
M14
|
|
White
|
1
|
||
| R 1,1401 - R 2,8213 | 3500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.508 in
12.9 mm
|
White
|
|
||
| 10103975 | R 3,1062 - R 6,0255 | Request the lead time here |
M14
|
1.083 in
27.5 mm
|
Grey
|
1
|
|
| R 6,151 - R 11,9385 | Request the lead time here |
M22
|
1.563 in
39.7 mm
|
Grey
|
1
|
||
| R 2,3244 - R 5,8003 | Request the lead time here |
7/16
|
|
Black
|
1
|
||
| R 2,3835 - R 4,9331 | Request the lead time here |
M14
|
|
Black
|
1
|
||
| R 6,6571 - R 16,6126 | Request the lead time here |
|
1.563 in
39.7 mm
|
Black
|
|
||
| R 2,9569 - R 7,3208 | 1900 In stock - Delivery conditions may apply, visit our FAQs |
|
0.929 in
23.6 mm
|
White
|
|
||
| R 3,1062 - R 8,2781 | 1090 In stock - Delivery conditions may apply, visit our FAQs |
|
1.083 in
27.5 mm
|
White
|
|
||
| 10086971 | R 2,0714 - R 2,5791 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.661 in
16.8 mm
|
Black
|
|
|
| R 3,9002 - R 4,3335 | Request the lead time here |
|
1.173 in
29.8 mm
|
Black
|
|
||
| R 1,1401 - R 2,8213 | Request the lead time here |
|
0.508 in
12.9 mm
|
Black
|
|
||
| R 3,3681 - R 8,2781 | 7 In stock - Delivery conditions may apply, visit our FAQs |
|
1.083 in
27.5 mm
|
Black
|
|
||
| R 6,0721 - R 15,0921 | Request the lead time here |
|
1.484 in
37.7 mm
|
White
|
|
||
| Request the lead time here |
5/16 UNF
|
|
Green
|
2
|
|||
| 10087435 | R 8,2068 - R 8,2068 | Request the lead time here |
|
1.563 in
39.7 mm
|
White
|
|
|
| R 6,0721 - R 15,0921 | 360 In stock - Delivery conditions may apply, visit our FAQs |
|
1.484 in
37.7 mm
|
Black
|
|
||
| R 2,0714 - R 3,7336 | 2220 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.661 in
16.8 mm
|
Grey
|
1
|
||
| R 0,8949 - R 2,2075 | 9290 In stock - Delivery conditions may apply, visit our FAQs |
|
0.429 in
10.9 mm