Menu Search

Bolt Hole Flange Protectors

In production

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Easy and secure fitting with cable ties or other fastener solutions.
  • Cost-effective full face protection for a flanges exposed sealing surface.
  • Pre-punched hole design that matches a flange bolt hole diameter and bolt circle.
  • Options suitable for DIN flanges DN 10 to DN 600.
Material: PP Colour: Black Series Code: SR1172

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
148 results
Product SKUs information
Essentra Part Number Price range Availability b1 Nominal Pipe Size Class Pressure Rating OD View
R 101,899 - R 221,3913 Request the lead time here
22.0 mm
10
395.0 mm
R 76,1491 - R 165,6294 Request the lead time here
22.0 mm
10
340.0 mm
R 64,8571 - R 141,8892 Request the lead time here
22.0 mm
16
285.0 mm
R 37,2981 - R 81,1584 Request the lead time here
18.0 mm
16
200.0 mm
R 208,4025 - R 238,122 Request the lead time here
22.0 mm
6
645.0 mm
R 236,7091 - R 270,4297 Request the lead time here
41.3 mm
16"
600
685.8 mm
R 384,2886 - R 415,9693 Request the lead time here
44.5 mm
22"
600
870.0 mm
R 675,4696 - R 675,4696 Request the lead time here
54.0 mm
30"
600
1130.3 mm
R 25,4399 - R 48,4742 Request the lead time here
22.2 mm
900
120.7 mm
R 613,9238 - R 1 169,3441 Request the lead time here
54.0 mm
28"
600
1073.2 mm
R 443,1153 - R 479,6391 Request the lead time here
50.8 mm
24"
600
939.8 mm
R 27,6193 - R 31,548 Request the lead time here
25.4 mm
900
149.2 mm
R 39,4238 - R 45,0509 Request the lead time here
25.4 mm
900
215.9 mm
R 172,0338 - R 172,0338 Request the lead time here
34.9 mm
600
508.0 mm
R 95,6518 - R 182,7445 Request the lead time here
28.6 mm
600
355.6 mm
R 188,4355 - R 215,3174 Request the lead time here
38.1 mm
14"
600
590.6 mm
R 366,7637 - R 366,7637 Request the lead time here
44.5 mm
20"
600
812.8 mm
R 736,4328 - R 736,4328 Request the lead time here
50.8 mm
34"
300
1206.5 mm
R 704,5062 - R 1 342,1508 Request the lead time here
50.8 mm
32"
300
1149.4 mm
R 75,2898 - R 86,0091 Request the lead time here
28.6 mm
600
330.2 mm
  • of 8
Flange Protector 395.0 mm DIN 10 DN 250 Black PP

10387993

Price Range
R 221,3913 - R 101,899

Stock Levels
Request the lead time here
Attributes
  • b1
    22.0 mm
  • OD
    395.0 mm
  • Class Pressure Rating
    10
  • Colour
    Black
  • Material
    Corrugated LDPE
Flange Protector 340.0 mm DIN 10 DN 200 Black PP

10387986

Price Range
R 165,6294 - R 76,1491

Stock Levels
Request the lead time here
Attributes
  • b1
    22.0 mm
  • OD
    340.0 mm
  • Class Pressure Rating
    10
  • Colour
    Black
  • Material
    Corrugated LDPE
Flange Protector 285.0 mm DIN 10 DN150 Black PP

10387979

Price Range
R 141,8892 - R 64,8571

Stock Levels
Request the lead time here
Attributes
  • b1
    22.0 mm
  • OD
    285.0 mm
  • Class Pressure Rating
    10
  • Class Pressure Rating
    16
  • Colour
    Black
Flange Protector 200.0 mm DIN 1016 DN80 Black Corrugated LDPE

10387948

Price Range
R 81,1584 - R 37,2981

Stock Levels
Request the lead time here
Attributes
  • b1
    18.0 mm
  • OD
    200.0 mm
  • Class Pressure Rating
    10
  • Class Pressure Rating
    16
  • Colour
    Black
Flange Protector DN 500 6 PP Black PP

10637678

Price Range
R 238,122 - R 208,4025

Stock Levels
Request the lead time here
Attributes
  • b1
    22.0 mm
  • OD
    645.0 mm
  • Class Pressure Rating
    6
  • Colour
    Black
  • Material
    Corrugated LDPE
Flange Protector 685.8 mm ANSI 600 16 Black PP

10387429

Price Range
R 270,4297 - R 236,7091

Stock Levels
Request the lead time here
Attributes
  • b1
    41.3 mm
  • OD
    685.8 mm
  • Nominal Pipe Size
    16"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector 870.0 mm ANSI 600 22 Black PP

10387450

Price Range
R 415,9693 - R 384,2886

Stock Levels
Request the lead time here
Attributes
  • b1
    44.5 mm
  • OD
    870.0 mm
  • Nominal Pipe Size
    22"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector 1130.3 mm ANSI 600 30 Black PP

10387498

Price Range
R 675,4696 - R 675,4696

Stock Levels
Request the lead time here
Attributes
  • b1
    54.0 mm
  • OD
    1130.3 mm
  • Nominal Pipe Size
    30"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector 120.7 mm ASME/ANSI B16.47, ASME/ANSI B16.5 900 1/2 Black Rubber

10387511

Price Range
R 48,4742 - R 25,4399

Stock Levels
Request the lead time here
Attributes
  • b1
    22.2 mm
  • OD
    120.7 mm
  • Class Pressure Rating
    900
  • Colour
    Black
  • Material
    Rubber
Flange Protector 1073.2 mm ANSI 600 28 Black PP

10387481

Price Range
R 1 169,3441 - R 613,9238

Stock Levels
Request the lead time here
Attributes
  • b1
    54.0 mm
  • OD
    1073.2 mm
  • Nominal Pipe Size
    28"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector 939.8 mm ANSI 600 24 Black PP

10387467

Price Range
R 479,6391 - R 443,1153

Stock Levels
Request the lead time here
Attributes
  • b1
    50.8 mm
  • OD
    939.8 mm
  • Nominal Pipe Size
    24"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector 149.2 mm ANSI 900 1 Black PP

10387535

Price Range
R 31,548 - R 27,6193

Stock Levels
Request the lead time here
Attributes
  • b1
    25.4 mm
  • OD
    149.2 mm
  • Class Pressure Rating
    900
  • Colour
    Black
  • Material
    Rubber
Flange Protector 215.9 mm ANSI 900 2 Black PP

10387559

Price Range
R 45,0509 - R 39,4238

Stock Levels
Request the lead time here
Attributes
  • b1
    25.4 mm
  • OD
    215.9 mm
  • Class Pressure Rating
    900
  • Colour
    Black
  • Material
    Rubber
Flange Protector 508.0 mm ASME/ANSI B16.47, ASME/ANSI B16.5 600 10 Black Rubber

10387399

Price Range
R 172,0338 - R 172,0338

Stock Levels
Request the lead time here
Attributes
  • b1
    34.9 mm
  • OD
    508.0 mm
  • Class Pressure Rating
    600
  • Colour
    Black
  • Material
    Rubber
Flange Protector 355.6 mm ANSI 600 6 Black PP

10387375

Price Range
R 182,7445 - R 95,6518

Stock Levels
Request the lead time here
Attributes
  • b1
    28.6 mm
  • OD
    355.6 mm
  • Class Pressure Rating
    600
  • Colour
    Black
  • Material
    Rubber
Flange Protector 590.6 mm ANSI 600 14 Black PP

10387412

Price Range
R 215,3174 - R 188,4355

Stock Levels
Request the lead time here
Attributes
  • b1
    38.1 mm
  • OD
    590.6 mm
  • Nominal Pipe Size
    14"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector 812.8 mm ANSI 600 20 Black PP

10387443

Price Range
R 366,7637 - R 366,7637

Stock Levels
Request the lead time here
Attributes
  • b1
    44.5 mm
  • OD
    812.8 mm
  • Nominal Pipe Size
    20"
  • Class Pressure Rating
    600
  • Colour
    Black
Flange Protector ANSI 34 300 PP Black PP

10645543

Price Range
R 736,4328 - R 736,4328

Stock Levels
Request the lead time here
Attributes
  • b1
    50.8 mm
  • OD
    1206.5 mm
  • Nominal Pipe Size
    34"
  • Class Pressure Rating
    300
  • Colour
    Black
Flange Protector 1149.4 mm ANSI 300 32 Black PP

10387337

Price Range
R 1 342,1508 - R 704,5062

Stock Levels
Request the lead time here
Attributes
  • b1
    50.8 mm
  • OD
    1149.4 mm
  • Nominal Pipe Size
    32"
  • Class Pressure Rating
    300
  • Colour
    Black
Flange Protector 330.2 mm ASME/ANSI B16.47, ASME/ANSI B16.5 600 5 Black Rubber

10387368

Price Range
R 86,0091 - R 75,2898

Stock Levels
Request the lead time here
Attributes
  • b1
    28.6 mm
  • OD
    330.2 mm
  • Class Pressure Rating
    600
  • Colour
    Black
  • Material
    Rubber