Menu Search

Pop Ring 11.0 mm PP White

Oval Display Pop Rings are durable multi-purpose rings that snap together to hold items securely together for hanging applications. Ideal for hanging multiple display boards, posters or signs together. It is white and made from Polypropylene.
Essentra Part Number:

10379776

Manufacturer Part Number:

464709

500 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,3988
5000 - 9999 R 2,2604
10000 + R 2,1528
Standard pack: 500

Order in multiple of 500

Total price:

R 1 199,40

500 x R 2,3988

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polypropylene
Ring Shape Oval
Overall Diameter 11.0 mm
Overall Length 30.0 mm
Price per piece incl VAT 0.1218 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us