Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,4174 - R 2,925 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.374 in
9.5 mm
|
|
||
| R 2,2958 - R 2,778 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
|
||
| R 2,0126 - R 2,4848 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| R 2,3355 - R 2,8834 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
||
| R 0,6459 - R 0,7976 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| R 0,8323 - R 1,0275 | Request the lead time here |
Not Threaded
|
White
|
PE
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| R 2,1482 - R 2,6519 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| R 2,3638 - R 2,9184 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| R 2,8165 - R 4,0195 | Request the lead time here |
#8-32
|
Clear
|
PC
|
1 in
25.4 mm
|
0.374 in
9.5 mm
|
||
| R 0,6376 - R 0,7715 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| R 0,9216 - R 1,1379 | Request the lead time here |
Not Threaded
|
White
|
PE
|
1.252 in
31.8 mm
|
1.250 in
31.8 mm
|
||
| R 1,9806 - R 2,4452 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| R 2,3291 - R 2,8753 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| R 0,8002 - R 0,988 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.626 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| R 0,8462 - R 1,0239 | Request the lead time here |
Not Threaded
|
White
|
PC
|
0.425 in
10.8 mm
|
0.425 in
10.8 mm
|
||
| R 3,6703 - R 4,7438 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
||
| R 4,1055 - R 5,3241 | Request the lead time here |
M6
|
Black
|
Nylon
|
1.417 in
36.0 mm
|
1.102 in
28.0 mm
|
||
| R 4,6858 - R 6,4991 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
| R 3,6703 - R 4,7438 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
||
| R 4,1055 - R 5,3241 | Request the lead time here |
M6
|
White
|
Nylon
|
1.417 in
36.0 mm