10179321
0191020901VR
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 7,6741 |
| 1000 + | R 2,4804 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Receptacle Thread Length | 6.0 mm |
|---|---|
| Receptacle Thread Length | 0.236 in |
| Thread Length | 5.0 mm |
| Thread Length | 0.197 in |
| Thread Size | M4 |
| Colour | Black |
| Head Diameter | 12.0 mm |
| Head Diameter | 0.472 in |
| Material Flammability Standard | UL94 V-2 |
| Head Type | Round Head |
| Screw Type | Binder Screw Set |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue