Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
Request the lead time here
Circle
Grey
Aluminium
45.0 mm
45.0 mm
Request the lead time here
Square
Black
Aluminium
30.0 mm
30.0 mm
Request the lead time here
Circle
Black
Steel
45.0 mm
45.0 mm
Request the lead time here
Square
Grey
Aluminium
45.0 mm
45.0 mm
Request the lead time here
Circle
Black
Steel
48.0 mm
48.0 mm
Request the lead time here
Circle
Grey
Aluminium
45.0 mm
45.0 mm
Request the lead time here
Circle
Grey
Aluminium
55.0 mm
55.0 mm
Request the lead time here
Circle
Grey
Aluminium
20.0 mm
20.0 mm
Request the lead time here
Circle
Grey
Aluminium
30.0 mm
30.0 mm
Request the lead time here
Circle
Grey
Aluminium
32.0 mm
32.0 mm
Request the lead time here
Circle
Grey
Aluminium
40.0 mm
40.0 mm
Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
Request the lead time here
Circle
Black
Aluminium
48.0 mm
48.0 mm
Request the lead time here
Circle
Black
Aluminium
60.0 mm
60.0 mm
Request the lead time here
Circle
Black
Aluminium
42.0 mm
42.0 mm
10495650 Request the lead time here
Circle
Grey
Aluminium
50.0 mm
50.0 mm
Request the lead time here
Circle
Grey
Aluminium
25.0 mm
25.0 mm
Request the lead time here
Circle
Grey
Aluminium
30.0 mm
30.0 mm
Request the lead time here
Circle
Grey
Aluminium
35.0 mm
35.0 mm
Request the lead time here
Circle
Grey
Aluminium
40.0 mm
40.0 mm
  • of 5
Flanged Connector Clamp M10 45.0 mm 45.0 mm Grey

10495261


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Grey
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 30.0 mm 30.0 mm Black

10495377


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 45.0 mm 45.0 mm Black

10495056


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 45.0 mm 45.0 mm Grey

10495407


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Grey
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 48.0 mm 48.0 mm Black

10495070


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Black
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 45.0 mm 45.0 mm Grey

10495612


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Grey
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 55.0 mm 55.0 mm Grey

10495674


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Grey
  • Outside Diameter
    55.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 20.0 mm 20.0 mm Grey

10495438


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Grey
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 30.0 mm 30.0 mm Grey

10495476


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 32.0 mm 32.0 mm Grey

10495513


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Grey
  • Outside Diameter
    32.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Grey

10495551


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 42.0 mm 42.0 mm Grey

10495599


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 48.0 mm 48.0 mm Black

10495643


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Black
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 60.0 mm 60.0 mm Black

10495704


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Black
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 42.0 mm 42.0 mm Black

10495605


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 50.0 mm 50.0 mm Grey

10495650


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Grey
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 25.0 mm 25.0 mm Grey

10495452


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 30.0 mm 30.0 mm Grey

10495490


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 35.0 mm 35.0 mm Grey

10495537


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Grey
  • Outside Diameter
    35.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Grey

10495575


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090