Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
R 743,8398 - R 743,8398 Request the lead time here
Circle
Grey
Aluminium
40.0 mm
40.0 mm
R 789,0472 - R 789,0472 Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
R 789,5745 - R 789,5745 Request the lead time here
Circle
Black
Aluminium
48.0 mm
48.0 mm
R 670,2426 - R 670,2426 Request the lead time here
Circle
Grey
Aluminium
30.0 mm
30.0 mm
R 840,0407 - R 840,0407 Request the lead time here
Circle
Black
Aluminium
50.0 mm
50.0 mm
R 429,4836 - R 429,4836 Request the lead time here
Circle
Black
Aluminium
20.0 mm
20.0 mm
R 429,4836 - R 429,4836 Request the lead time here
Circle
Black
Aluminium
30.0 mm
30.0 mm
R 745,4217 - R 745,4217 Request the lead time here
Circle
Black
Aluminium
32.0 mm
32.0 mm
R 789,5745 - R 789,5745 Request the lead time here
Circle
Black
Aluminium
40.0 mm
40.0 mm
R 789,5745 - R 789,5745 Request the lead time here
Circle
Black
Aluminium
45.0 mm
45.0 mm
R 1 172,2828 - R 1 172,2828 Request the lead time here
Circle
Black
Aluminium
55.0 mm
55.0 mm
R 429,4836 - R 429,4836 Request the lead time here
Circle
Black
Aluminium
25.0 mm
25.0 mm
R 745,4217 - R 745,4217 Request the lead time here
Circle
Black
Aluminium
30.0 mm
30.0 mm
R 745,4217 - R 745,4217 Request the lead time here
Circle
Black
Aluminium
35.0 mm
35.0 mm
R 745,4217 - R 745,4217 Request the lead time here
Circle
Black
Aluminium
40.0 mm
40.0 mm
R 789,5745 - R 789,5745 Request the lead time here
Circle
Black
Aluminium
42.0 mm
42.0 mm
10495650 R 789,0472 - R 789,0472 Request the lead time here
Circle
Grey
Aluminium
50.0 mm
50.0 mm
R 427,3745 - R 427,3745 Request the lead time here
Circle
Grey
Aluminium
25.0 mm
25.0 mm
R 743,8398 - R 743,8398 Request the lead time here
Circle
Grey
Aluminium
30.0 mm
30.0 mm
R 427,3745 - R 427,3745 Request the lead time here
Circle
Grey
Aluminium
20.0 mm
20.0 mm
  • of 5
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Grey

10495551

Price Range
R 743,8398 - R 743,8398

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 42.0 mm 42.0 mm Grey

10495599

Price Range
R 789,0472 - R 789,0472

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 48.0 mm 48.0 mm Black

10495643

Price Range
R 789,5745 - R 789,5745

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Black
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 30.0 mm 30.0 mm Grey

10495209

Price Range
R 670,2426 - R 670,2426

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Black

10495315

Price Range
R 840,0407 - R 840,0407

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 20.0 mm 20.0 mm Black

10495445

Price Range
R 429,4836 - R 429,4836

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 30.0 mm 30.0 mm Black

10495483

Price Range
R 429,4836 - R 429,4836

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 32.0 mm 32.0 mm Black

10495520

Price Range
R 745,4217 - R 745,4217

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Black
  • Outside Diameter
    32.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Black

10495582

Price Range
R 789,5745 - R 789,5745

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 45.0 mm 45.0 mm Black

10495629

Price Range
R 789,5745 - R 789,5745

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 55.0 mm 55.0 mm Black

10495681

Price Range
R 1 172,2828 - R 1 172,2828

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Black
  • Outside Diameter
    55.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 25.0 mm 25.0 mm Black

10495469

Price Range
R 429,4836 - R 429,4836

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 30.0 mm 30.0 mm Black

10495506

Price Range
R 745,4217 - R 745,4217

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 35.0 mm 35.0 mm Black

10495544

Price Range
R 745,4217 - R 745,4217

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Outside Diameter
    35.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Black

10495568

Price Range
R 745,4217 - R 745,4217

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 42.0 mm 42.0 mm Black

10495605

Price Range
R 789,5745 - R 789,5745

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 50.0 mm 50.0 mm Grey

10495650

Price Range
R 789,0472 - R 789,0472

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Grey
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 25.0 mm 25.0 mm Grey

10495452

Price Range
R 427,3745 - R 427,3745

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 30.0 mm 30.0 mm Grey

10495490

Price Range
R 743,8398 - R 743,8398

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 20.0 mm 20.0 mm Grey

10495438

Price Range
R 427,3745 - R 427,3745

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Grey
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090