Menu Search

Banjo Union Cap 11.8 mm LDPE - PCR Green

Essentra Part Number:

20752057

Manufacturer Part Number:

20752057

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,9255
1000 - 4999 R 2,0896
5000 + R 1,8806
Standard pack: 1000

Order in multiple of 100

Total price:

R 292,55

100 x R 2,9255

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
H 25.0 mm
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us