Menu Search

Ball & Socket Joints - with Sealing Cap

In stock

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
R 182,5382 - R 260,7999 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
Stainless Steel
8.0
R 1 347,3579 - R 1 796,3327 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
R 200,7487 - R 286,8148 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
R 97,3392 - R 138,9632 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Stainless Steel
8.0
R 1 158,0991 - R 1 543,9876 Request the lead time here
M16
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
R 234,3514 - R 334,7257 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
R 97,1225 - R 138,7464 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
R 90,4019 - R 128,9908 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Stainless Steel
10.0
R 1 158,0991 - R 1 543,9876 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
R 593,141 - R 847,4372 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
R 45,7429 - R 65,4709 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
R 220,4767 - R 314,9977 Request the lead time here
M16
30.0
Right Hand
22.0
45.0
Steel
22.0
R 212,6722 - R 303,9414 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Steel
22.0
R 197,4968 - R 282,0454 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
R 39,2392 - R 55,9321 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Steel
8.0
R 53,981 - R 77,1777 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
R 202,483 - R 289,1996 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Steel
22.0
R 47,4772 - R 67,8556 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
R 100,5911 - R 143,7326 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Steel
16.0
R 158,4744 - R 226,3301 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
  • of 2
Ball & Socket Joint Left Hand 8.0 M5 Stainless Steel

20213442

Price Range
R 260,7999 - R 182,5382

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213497

Price Range
R 1 796,3327 - R 1 347,3579

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 Stainless Steel

20213473

Price Range
R 286,8148 - R 200,7487

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 8.0 M5 Stainless Steel

20213350

Price Range
R 138,9632 - R 97,3392

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 22.0 M16 Stainless Steel

20213428

Price Range
R 1 543,9876 - R 1 158,0991

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Stainless Steel

20213480

Price Range
R 334,7257 - R 234,3514

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213305

Price Range
R 138,7464 - R 97,1225

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 10.0 M6 Stainless Steel

20213367

Price Range
R 128,9908 - R 90,4019

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 22.0 M14 Stainless Steel

20213411

Price Range
R 1 543,9876 - R 1 158,0991

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 22.0 M14 Stainless Steel

20213404

Price Range
R 847,4372 - R 593,141

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20213206

Price Range
R 65,4709 - R 45,7429

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 22.0 M16 Steel

20213268

Price Range
R 314,9977 - R 220,4767

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 22.0 M14 Steel

20213329

Price Range
R 303,9414 - R 212,6722

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M12 Stainless Steel

20213398

Price Range
R 282,0454 - R 197,4968

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20213190

Price Range
R 55,9321 - R 39,2392

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20213213

Price Range
R 77,1777 - R 53,981

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 22.0 M14 Steel

20213244

Price Range
R 289,1996 - R 202,483

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20213282

Price Range
R 67,8556 - R 47,4772

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20213312

Price Range
R 143,7326 - R 100,5911

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M10 Stainless Steel

20213381

Price Range
R 226,3301 - R 158,4744

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0