Menu Search

Ball & Socket Joints - with Sealing Cap

In stock

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
R 1 374,3051 - R 1 832,2594 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
R 35,3803 - R 50,6381 50 In stock - Delivery conditions may apply, visit our FAQs
M5
12.8
Left Hand
8.0
22.0
Steel
8.0
R 216,9257 - R 310,0202 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Steel
22.0
R 161,6439 - R 230,8567 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
R 99,065 - R 141,5214 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
R 119,8509 - R 171,1524 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Stainless Steel
10.0
R 123,1678 - R 175,7961 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Stainless Steel
13.0
R 1 181,2611 - R 1 574,8674 Request the lead time here
M16
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
R 239,0384 - R 341,4203 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
R 115,6495 - R 165,182 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Stainless Steel
13.0
R 99,2861 - R 141,7425 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Stainless Steel
8.0
R 94,2002 - R 134,6664 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
R 206,5327 - R 294,9836 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Steel
22.0
R 48,4268 - R 69,2128 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
R 102,603 - R 146,6073 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Steel
16.0
R 236,1638 - R 337,44 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Steel
22.0
R 92,21 - R 131,5706 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Stainless Steel
10.0
R 186,189 - R 266,0159 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
Stainless Steel
8.0
R 1 181,2611 - R 1 574,8674 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
R 1 181,2611 - R 1 574,8674 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
  • of 2
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213497

Price Range
R 1 832,2594 - R 1 374,3051

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 8.0 M5 Steel

20213275

Price Range
R 50,6381 - R 35,3803

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 22.0 M14 Steel

20213336

Price Range
R 310,0202 - R 216,9257

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M10 Stainless Steel

20213381

Price Range
R 230,8567 - R 161,6439

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213305

Price Range
R 141,5214 - R 99,065

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 10.0 M6 Stainless Steel

20213459

Price Range
R 171,1524 - R 119,8509

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 13.0 M8 Stainless Steel

20213466

Price Range
R 175,7961 - R 123,1678

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 22.0 M16 Stainless Steel

20213428

Price Range
R 1 574,8674 - R 1 181,2611

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Stainless Steel

20213480

Price Range
R 341,4203 - R 239,0384

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 13.0 M8 Stainless Steel

20213374

Price Range
R 165,182 - R 115,6495

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 8.0 M5 Stainless Steel

20213350

Price Range
R 141,7425 - R 99,2861

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20213220

Price Range
R 134,6664 - R 94,2002

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 22.0 M14 Steel

20213251

Price Range
R 294,9836 - R 206,5327

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20213282

Price Range
R 69,2128 - R 48,4268

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20213312

Price Range
R 146,6073 - R 102,603

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 22.0 M16 Steel

20213343

Price Range
R 337,44 - R 236,1638

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 10.0 M6 Stainless Steel

20213367

Price Range
R 131,5706 - R 92,21

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 8.0 M5 Stainless Steel

20213442

Price Range
R 266,0159 - R 186,189

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213503

Price Range
R 1 574,8674 - R 1 181,2611

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 22.0 M16 Stainless Steel

20213510

Price Range
R 1 574,8674 - R 1 181,2611

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0