10211120
1337681
| Quantity | Unit price |
|---|---|
| 50 - 149 | R 41,9441 |
| 150 - 399 | R 34,4032 |
| 400 - 999 | R 24,4337 |
| 1000 + | R 18,9198 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Thread Length | 0.118 in |
|---|---|
| Body Thread Length | 3.0 mm |
| Force Full retraction | 13.0 N |
| Force Full retraction | 13.0 N |
| Initiating Force | 5.0 N |
| Initiating Force | 5.0 N |
| Nose Diameter | 0.157 in |
| Nose Diameter | 4.0 mm |
| Width | 0.9 mm |
| Width | 0.035 in |
| Body Thread Size | 4.6 mm |
| Handle Type | Spring Plunger Handle |
| Ball Material | Stainless Steel |
| Body Material | Blue Acetal |
| Stud Thread Size | 5.0 |
| Type | 2 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue