Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535 ,SRN0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Finish | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
|
M10
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M8
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M6
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M6
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M10
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M8
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M6
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M10
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M8
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M8
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M6
|
No Finish
|
Plastic
|
Threaded
|
|||
| Request the lead time here |
|
M10
|
No Finish
|
Plastic
|
Threaded
|
|||
| R 36,0484 - R 85,8778 | Request the lead time here |
1.880 in
47.8 mm
|
M12
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| R 31,2646 - R 76,2766 | Request the lead time here |
1.630 in
41.4 mm
|
M8/M10
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| R 32,0714 - R 77,3434 | Request the lead time here |
1.880 in
47.8 mm
|
M10/M12
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| R 19,8893 - R 42,6722 | Request the lead time here |
1.250 in
31.8 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| R 13,573 - R 35,4713 | Request the lead time here |
1.470 in
37.3 mm
|
M6 x 1.0
|
Yellow Zinc
|
PP
|
Threaded Blind Hole
|
||
| R 33,9679 - R 81,0772 | Request the lead time here |
1.880 in
47.8 mm
|
M12
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| R 12,2845 - R 27,9503 | Request the lead time here |
1.470 in
37.3 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Stop Nut
|
||
| R 15,5686 - R 39,6318 | Request the lead time here |
1.500 in
38.1 mm
|
M8/M10
|
No Finish
|
PP
|
Threaded Blind Hole