Menu Search

Assembly Pins

In production

Stainless Steel Assembly pins made for use with Clevis Fasteners.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Head Height Head Diameter View
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
  • of 3
Assembly Pin 8.0 mm 55.0 mm 12.0 mm Stainless Steel

10497296


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    60.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 55.0 mm 15.0 mm Stainless Steel

10496800


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    61.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 24.0 mm 12.0 mm Stainless Steel

10497210


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    29.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 20.0 mm 80.0 mm 26.0 mm Stainless Steel

10497173


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    90.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 10.0 mm 30.0 mm 15.0 mm Stainless Steel

10496756


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    36.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 16.0 mm 60.0 mm 22.0 mm Stainless Steel

10497043


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    68.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 10.0 mm 70.0 mm 15.0 mm Stainless Steel

10496831


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    76.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 16.0 mm 70.0 mm 22.0 mm Stainless Steel

10497067


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    78.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 10.0 mm 20.0 mm 15.0 mm Stainless Steel

10496732


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    26.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 20.0 mm 45.0 mm 26.0 mm Stainless Steel

10497111


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    55.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 8.0 mm 40.0 mm 12.0 mm Stainless Steel

10497265


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    45.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 40.0 mm 17.0 mm Stainless Steel

10496893


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    47.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 50.0 mm 15.0 mm Stainless Steel

10496794


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    56.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 70.0 mm 17.0 mm Stainless Steel

10496954


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    77.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 35.0 mm 12.0 mm Stainless Steel

10497258


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    40.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 30.0 mm 17.0 mm Stainless Steel

10496879


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    37.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 20.0 mm 70.0 mm 26.0 mm Stainless Steel

10497166


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    80.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 20.0 mm 65.0 mm 26.0 mm Stainless Steel

10497159


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    75.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 16.0 mm 100.0 mm 22.0 mm Stainless Steel

10496978


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    108.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 8.0 mm 30.0 mm 12.0 mm Stainless Steel

10497234


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    35.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm