Menu Search

Anu-Lok Cap Head Shoulder Screws

In production

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Material: 303 Stainless with thread lock Series Code: SRP0130

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
170 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 l2 A/F d3 View
R 62,1908 - R 88,695 Request the lead time here
M2
3.0
2.0
4.0
4.0
1.5
5.0
R 63,2343 - R 90,3645 Request the lead time here
M2
3.0
2.0
8.0
4.0
1.5
5.0
R 61,3561 - R 87,6515 Request the lead time here
M2
3.0
2.0
3.0
4.0
1.5
5.0
R 66,9908 - R 95,5819 Request the lead time here
M2
3.0
2.0
20.0
4.0
1.5
5.0
R 58,8517 - R 84,1037 Request the lead time here
M3
4.0
3.0
3.0
4.0
2.0
6.0
R 62,6082 - R 89,3211 Request the lead time here
M2
3.0
2.0
6.0
4.0
1.5
5.0
R 62,1908 - R 88,695 Request the lead time here
M3
4.0
3.0
14.0
4.0
2.0
6.0
R 62,6082 - R 89,3211 Request the lead time here
M3
4.0
3.0
18.0
4.0
2.0
6.0
R 64,4865 - R 92,2428 Request the lead time here
M2
3.0
2.0
12.0
4.0
1.5
5.0
R 62,6082 - R 89,3211 Request the lead time here
M2
3.0
2.0
7.0
4.0
1.5
5.0
R 62,1908 - R 88,695 Request the lead time here
M3
4.0
3.0
16.0
4.0
2.0
6.0
R 64,4865 - R 92,2428 Request the lead time here
M4
5.0
4.0
7.0
5.0
2.5
8.0
R 59,6865 - R 85,1472 Request the lead time here
M3
4.0
3.0
4.0
4.0
2.0
6.0
R 64,4865 - R 92,2428 Request the lead time here
M3
4.0
3.0
25.0
4.0
2.0
6.0
R 66,9908 - R 95,5819 Request the lead time here
M4
5.0
4.0
14.0
5.0
2.5
8.0
R 63,8604 - R 91,1993 Request the lead time here
M2
3.0
2.0
10.0
4.0
1.5
5.0
R 68,6604 - R 98,0862 Request the lead time here
M4
5.0
4.0
20.0
5.0
2.5
8.0
R 60,73 - R 86,8167 Request the lead time here
M2
3.0
2.0
2.0
4.0
1.5
5.0
R 70,7473 - R 101,008 Request the lead time here
M4
5.0
4.0
25.0
5.0
2.5
8.0
R 66,3647 - R 94,7471 Request the lead time here
M2
3.0
2.0
18.0
4.0
1.5
5.0
  • of 9
Shoulder Screw M2 3.0 4.0 303 Stainless with thread lock

20756192

Price Range
R 88,695 - R 62,1908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    4.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M2 3.0 8.0 303 Stainless with thread lock

20756239

Price Range
R 90,3645 - R 63,2343

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    8.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M2 3.0 3.0 303 Stainless with thread lock

20756185

Price Range
R 87,6515 - R 61,3561

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    3.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M2 3.0 20.0 303 Stainless with thread lock

20756291

Price Range
R 95,5819 - R 66,9908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    20.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M3 4.0 3.0 303 Stainless with thread lock

20756321

Price Range
R 84,1037 - R 58,8517

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    3.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M2 3.0 6.0 303 Stainless with thread lock

20756215

Price Range
R 89,3211 - R 62,6082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    6.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M3 4.0 14.0 303 Stainless with thread lock

20756406

Price Range
R 88,695 - R 62,1908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M3 4.0 18.0 303 Stainless with thread lock

20756420

Price Range
R 89,3211 - R 62,6082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    18.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M2 3.0 12.0 303 Stainless with thread lock

20756253

Price Range
R 92,2428 - R 64,4865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    12.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M2 3.0 7.0 303 Stainless with thread lock

20756222

Price Range
R 89,3211 - R 62,6082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    7.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M3 4.0 16.0 303 Stainless with thread lock

20756413

Price Range
R 88,695 - R 62,1908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 7.0 303 Stainless with thread lock

20756550

Price Range
R 92,2428 - R 64,4865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    7.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M3 4.0 4.0 303 Stainless with thread lock

20756338

Price Range
R 85,1472 - R 59,6865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M3 4.0 25.0 303 Stainless with thread lock

20756444

Price Range
R 92,2428 - R 64,4865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    25.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 14.0 303 Stainless with thread lock

20756598

Price Range
R 95,5819 - R 66,9908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M2 3.0 10.0 303 Stainless with thread lock

20756246

Price Range
R 91,1993 - R 63,8604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    10.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M4 5.0 20.0 303 Stainless with thread lock

20756628

Price Range
R 98,0862 - R 68,6604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M2 3.0 2.0 303 Stainless with thread lock

20756178

Price Range
R 86,8167 - R 60,73

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    2.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M4 5.0 25.0 303 Stainless with thread lock

20756635

Price Range
R 101,008 - R 70,7473

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M2 3.0 18.0 303 Stainless with thread lock

20756284

Price Range
R 94,7471 - R 66,3647

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    18.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0