20757885
20757885
| Quantity | Unit price |
|---|---|
| 1 - 99 | R 89,4046 |
| 100 - 199 | R 80,4641 |
| 200 - 499 | R 71,5237 |
| 500 + | R 62,5832 |
| d1 | M2.5 |
|---|---|
| l1 025 | 8.0 |
| d2 a012 | 1.8 |
| d3 max | 4.5 |
| d4 min | 2.8 |
| H1 max | 2.5 |
| l2 025 | 3.0 |
| A/F | 2.0 |
| Drive Type | Hex Drive |
| Head Type | Cap Head |
| Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue