Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 690,9138 - R 987,0508 Request the lead time here
130.0
Male/Male
M16
R 28,6164 - R 40,9735 Request the lead time here
15.0
Male/Male
M4
R 30,7843 - R 51,3795 Request the lead time here
15.0
Male/Male
M4
R 270,3387 - R 386,1053 Request the lead time here
100.0
Male/Male
M16
R 74,793 - R 149,3692 Request the lead time here
50.0
Male/Male
M10
R 32,3019 - R 46,1765 Request the lead time here
15.0
Male/Male
M4
R 27,5324 - R 54,8482 Request the lead time here
20.0
Male/Male
M6
R 26,2317 - R 52,4634 Request the lead time here
20.0
Male/Male
M6
R 28,8332 - R 57,4496 Request the lead time here
25.0
Male/Male
M6
R 44,4422 - R 88,8844 Request the lead time here
40.0
Male/Male
M8
R 35,7705 - R 50,9459 Request the lead time here
10.0
Male/Male
M4
R 34,4698 - R 68,7228 Request the lead time here
30.0
Male/Male
M8
R 31,0011 - R 44,2254 Request the lead time here
25.0
Male/Male
M6
R 20,5951 - R 34,253 Request the lead time here
10.0
Male/Male
M4
R 25,5813 - R 36,4209 Request the lead time here
16.0
Male/Male
M4
R 85,4157 - R 122,0535 Request the lead time here
35.0
Male/Male
M8
R 299,6055 - R 598,9943 Request the lead time here
100.0
Male/Male
M16
R 33,169 - R 47,2605 Request the lead time here
15.0
Male/Male
M4
R 42,491 - R 60,7015 Request the lead time here
18.0
Male/Male
M6
R 32,3019 - R 46,1765 Request the lead time here
18.0
Male/Male
M6
  • of 14
Anti-Vibration Cylinder Male/Male M16 130.0 40.0 Steel

20195168

Price Range
R 987,0508 - R 690,9138

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 10.0 Steel

20195175

Price Range
R 40,9735 - R 28,6164

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 25.0 Steel

20195212

Price Range
R 51,3795 - R 30,7843

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 40.0 Steel

20195120

Price Range
R 386,1053 - R 270,3387

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 45.0 Steel

20195557

Price Range
R 149,3692 - R 74,793

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M4 15.0 15.0 Steel

20195182

Price Range
R 46,1765 - R 32,3019

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 20.0 Steel

20195304

Price Range
R 54,8482 - R 27,5324

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    21.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 15.0 Steel

20195298

Price Range
R 52,4634 - R 26,2317

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 15.0 Steel

20195366

Price Range
R 57,4496 - R 28,8332

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    44.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 30.0 Steel

20195496

Price Range
R 88,8844 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    150.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 10.0 Steel

20195144

Price Range
R 50,9459 - R 35,7705

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 30.0 Steel

20195441

Price Range
R 68,7228 - R 34,4698

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 40.0 Steel

20195403

Price Range
R 44,2254 - R 31,0011

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    36.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 8.0 Steel

20195151

Price Range
R 34,253 - R 20,5951

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    8.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 15.0 Steel

20195243

Price Range
R 36,4209 - R 25,5813

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 35.0 40.0 Steel

20195458

Price Range
R 122,0535 - R 85,4157

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    35.0
  • d2
    M8
  • Axial load max. kgf
    54.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 60.0 Steel

20195137

Price Range
R 598,9943 - R 299,6055

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1100.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 20.0 Steel

20195199

Price Range
R 47,2605 - R 33,169

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 18.0 7.5 Steel

20195267

Price Range
R 60,7015 - R 42,491

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    18.0
  • d2
    M6
  • Axial load max. kgf
    20.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 18.0 12.0 Steel

20195250

Price Range
R 46,1765 - R 32,3019

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    18.0
  • d2
    M6
  • Axial load max. kgf
    18.0
  • Full Material
    Rubber on silver zinc plated steel