Menu Search

Anti-Vibration Buffers

In stock

Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.

Series Code :SR6486

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Height Diameter View
R 423,6797 - R 536,6506 Request the lead time here
M10
50.0 mm
R 721,7447 - R 1 025,1432 Request the lead time here
M10 x 31
63.0 mm
R 147,0341 - R 186,2319 Request the lead time here
M6
20.0 mm
R 147,0341 - R 186,2319 Request the lead time here
M6
20.0 mm
R 80,5715 - R 137,3343 Request the lead time here
M4
12.0 mm
R 80,5715 - R 137,3343 Request the lead time here
M4
12.0 mm
R 147,7879 - R 197,0696 Request the lead time here
M10 x 27
43.0 mm
R 721,7447 - R 1 025,1432 Request the lead time here
M10
63.0 mm
R 163,2196 - R 206,741 Request the lead time here
M8
25.0 mm
R 112,1174 - R 149,4947 18 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 108,0924 - R 110,2543 Request the lead time here
M8
30.0 mm
R 63,1345 - R 79,9457 13 In stock - Delivery conditions may apply, visit our FAQs
M6
25.0 mm
R 63,1345 - R 79,9457 32 In stock - Delivery conditions may apply, visit our FAQs
M6
25.0 mm
R 423,6797 - R 536,6506 Request the lead time here
M10
50.0 mm
R 279,5043 - R 354,017 Request the lead time here
M8
50.0 mm
R 538,7271 - R 568,6659 Request the lead time here
M10
50.0 mm
R 538,7271 - R 568,6659 Request the lead time here
M10
50.0 mm
R 467,9834 - R 493,9825 Request the lead time here
M8
45.0 mm
R 467,9834 - R 493,9825 Request the lead time here
M8
45.0 mm
R 147,7879 - R 197,0696 Request the lead time here
M10
43.0 mm
  • of 2
Buffer M10 50.0 mm 50.0 mm Steel;Rubber

10305973

Price Range
R 536,6506 - R 423,6797

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7318190090
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M10 63.0 mm 50.0 mm Steel;Rubber

10306031

Price Range
R 1 025,1432 - R 721,7447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 31
  • Shape
    Tappered
  • Commodity Code
    7318190090
  • Diameter
    63.0 mm
  • Base Shape
    Tappered
Buffer M6 20.0 mm 15.0 mm Steel;Rubber

10305867

Price Range
R 186,2319 - R 147,0341

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    20.0 mm
  • Base Shape
    Tappered
Buffer M6 20.0 mm 15.0 mm Steel;Rubber

10305904

Price Range
R 186,2319 - R 147,0341

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    20.0 mm
  • Base Shape
    Tappered
Buffer M4 12.0 mm 12.0 mm Steel;Rubber

10305942

Price Range
R 137,3343 - R 80,5715

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    12.0 mm
  • Base Shape
    Tappered
Buffer M4 12.0 mm 12.0 mm Steel;Rubber

10305980

Price Range
R 137,3343 - R 80,5715

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    12.0 mm
  • Base Shape
    Tappered
Buffer M10 43.0 mm 35.0 mm Steel;Rubber

10306024

Price Range
R 197,0696 - R 147,7879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 27
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    43.0 mm
  • Base Shape
    Tappered
Buffer M10 63.0 mm 50.0 mm Steel;Rubber

10306055

Price Range
R 1 025,1432 - R 721,7447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7318190090
  • Diameter
    63.0 mm
  • Base Shape
    Tappered
Buffer M8 25.0 mm 16.0 mm Steel;Rubber

10305836

Price Range
R 206,741 - R 163,2196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M8 30.0 mm 30.0 mm Steel;Rubber

10305874

Price Range
R 149,4947 - R 112,1174

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    30.0 mm
  • Base Shape
    Tappered
Buffer M8 30.0 mm 30.0 mm Steel;Rubber

10305911

Price Range
R 110,2543 - R 108,0924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    30.0 mm
  • Base Shape
    Tappered
Buffer M6 25.0 mm 12.0 mm Steel;Rubber

10305959

Price Range
R 79,9457 - R 63,1345

Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M6 25.0 mm 12.0 mm Steel;Rubber

10305997

Price Range
R 79,9457 - R 63,1345

Stock Levels
32 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    25.0 mm
  • Base Shape
    Tappered
Buffer M10 50.0 mm 50.0 mm Steel;Rubber

10306017

Price Range
R 536,6506 - R 423,6797

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M8 50.0 mm 28.0 mm Steel;Rubber

10305843

Price Range
R 354,017 - R 279,5043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    4016930090
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M10 50.0 mm 50.0 mm Steel;Rubber

10305881

Price Range
R 568,6659 - R 538,7271

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M10 50.0 mm 50.0 mm Steel;Rubber

10305928

Price Range
R 568,6659 - R 538,7271

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    50.0 mm
  • Base Shape
    Tappered
Buffer M8 45.0 mm 21.0 mm Steel;Rubber

10305966

Price Range
R 493,9825 - R 467,9834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    45.0 mm
  • Base Shape
    Tappered
Buffer M8 45.0 mm 21.0 mm Steel;Rubber

10306000

Price Range
R 493,9825 - R 467,9834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    45.0 mm
  • Base Shape
    Tappered
Buffer M10 43.0 mm 35.0 mm Steel;Rubber

10306048

Price Range
R 197,0696 - R 147,7879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Shape
    Tappered
  • Commodity Code
    7326909890
  • Diameter
    43.0 mm
  • Base Shape
    Tappered