Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.
Series Code :SR6486
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Height | Diameter | View | |
|---|---|---|---|---|---|---|
| R 63,8894 - R 80,9208 | 13 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
|
0.984 in
25.0 mm
|
||
| R 222,438 - R 281,7433 | Request the lead time here |
M10
|
|
1.969 in
50.0 mm
|
||
| R 285,0944 - R 361,0973 | Request the lead time here |
M8
|
|
1.969 in
50.0 mm
|
||
| R 549,5016 - R 580,0392 | Request the lead time here |
M10
|
|
1.969 in
50.0 mm
|
||
| R 549,5016 - R 580,0392 | Request the lead time here |
M10
|
|
1.969 in
50.0 mm
|
||
| R 477,3431 - R 503,8622 | Request the lead time here |
M8
|
|
1.772 in
45.0 mm
|
||
| R 477,3431 - R 503,8622 | Request the lead time here |
M8
|
|
1.772 in
45.0 mm
|
||
| R 150,7437 - R 201,011 | Request the lead time here |
M10
|
|
1.693 in
43.0 mm
|
||
| R 570,1743 - R 722,2383 | Request the lead time here |
M10
|
|
2.362 in
60.0 mm
|
||
| R 707,4264 - R 896,0629 | Request the lead time here |
M12
|
|
2.756 in
70.0 mm
|
||
| R 707,4264 - R 896,0629 | Request the lead time here |
M12
|
|
2.756 in
70.0 mm
|
||
| R 432,1533 - R 547,3836 | Request the lead time here |
M10
|
|
1.969 in
50.0 mm
|
||
| R 432,1533 - R 547,3836 | Request the lead time here |
M10
|
|
1.969 in
50.0 mm
|
||
| R 736,1796 - R 1 045,6461 | Request the lead time here |
M10
|
|
2.48 in
63.0 mm
|
||
| R 570,1743 - R 722,2383 | Request the lead time here |
M10
|
|
2.362 in
60.0 mm
|
||
| R 149,9748 - R 189,9565 | Request the lead time here |
M6
|
|
0.787 in
20.0 mm
|
||
| R 149,9748 - R 189,9565 | Request the lead time here |
M6
|
|
0.787 in
20.0 mm
|
||
| R 82,1829 - R 140,081 | Request the lead time here |
M4
|
|
0.472 in
12.0 mm
|
||
| R 82,1829 - R 140,081 | Request the lead time here |
M4
|
|
0.472 in
12.0 mm
|
||
| R 150,7437 - R 201,011 | Request the lead time here |
M10 x 27
|
|
1.693 in
43.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue