10177723
UBMC-15.5M-01
| Quantity | Unit price |
|---|---|
| 500 - 2499 | R 6,3373 |
| 2500 + | R 5,7035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Unlocking Fix |
| Hole B Fix Type | Snap Lock Fix |
| Spacer Length | 0.61 in |
| Spacer Length | 15.5 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 4.5 mm |
| Locking Head Height A | 0.177 in |
| Standard | RMS |
| Standard | UL |
| Commodity Code | 3926909790 |
| Panel Thickness A Range | 1.6 - 2.3 mm |
| Panel Thickness A Range | 0.063 - 0.091 in |
| Panel Thickness B Range | 0.039 - 0.091 in |
| Panel Thickness B Range | 1.0 - 2.3 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue