Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. h6 l1 View
R 248,8764 - R 275,9753 Request the lead time here
8.0
200.0
R 346,2157 - R 383,7206 Request the lead time here
8.0
250.0
R 1 284,922 - R 1 423,8852 Request the lead time here
8.0
1050.0
R 387,406 - R 429,2467 Request the lead time here
8.0
300.0
R 707,6068 - R 784,1341 Request the lead time here
8.0
700.0
R 483,4446 - R 535,6913 Request the lead time here
8.0
400.0
R 628,6947 - R 696,7672 Request the lead time here
8.0
600.0
R 770,4762 - R 853,5073 Request the lead time here
8.0
800.0
R 570,1611 - R 631,7298 Request the lead time here
12.0
350.0
R 206,8189 - R 229,3652 Request the lead time here
12.0
100.0
R 410,1691 - R 454,3945 Request the lead time here
16.0
200.0
R 508,8091 - R 563,6573 Request the lead time here
12.0
300.0
R 268,3876 - R 297,2208 Request the lead time here
12.0
150.0
R 2 307,3098 - R 2 556,6198 Request the lead time here
12.0
1700.0
R 2 182,8716 - R 2 418,7405 Request the lead time here
12.0
1550.0
R 2 005,7531 - R 2 222,5444 Request the lead time here
12.0
1350.0
R 2 109,1626 - R 2 337,0102 Request the lead time here
10.0
1750.0
R 995,5056 - R 1 103,0341 Request the lead time here
12.0
750.0
R 1 689,6714 - R 1 872,2097 Request the lead time here
10.0
1250.0
R 803,2117 - R 889,9283 Request the lead time here
12.0
550.0
  • of 18
Shaft 8.0 200.0 +0,-9 Aluminium

20333546

Price Range
R 275,9753 - R 248,8764

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 250.0 +0,-9 Aluminium

20333553

Price Range
R 383,7206 - R 346,2157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1050.0 +0,-9 Aluminium

20333706

Price Range
R 1 423,8852 - R 1 284,922

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 300.0 +0,-9 Aluminium

20333560

Price Range
R 429,2467 - R 387,406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 700.0 +0,-9 Aluminium

20333645

Price Range
R 784,1341 - R 707,6068

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 400.0 +0,-9 Aluminium

20333584

Price Range
R 535,6913 - R 483,4446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 600.0 +0,-9 Aluminium

20333621

Price Range
R 696,7672 - R 628,6947

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 800.0 +0,-9 Aluminium

20333669

Price Range
R 853,5073 - R 770,4762

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 350.0 +0,-9 Aluminium

20334338

Price Range
R 631,7298 - R 570,1611

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 100.0 +0,-9 Aluminium

20334284

Price Range
R 229,3652 - R 206,8189

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 200.0 +0,-9 Aluminium

20334680

Price Range
R 454,3945 - R 410,1691

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 300.0 +0,-9 Aluminium

20334321

Price Range
R 563,6573 - R 508,8091

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 150.0 +0,-9 Aluminium

20334291

Price Range
R 297,2208 - R 268,3876

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1700.0 +0,-9 Aluminium

20334598

Price Range
R 2 556,6198 - R 2 307,3098

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1550.0 +0,-9 Aluminium

20334567

Price Range
R 2 418,7405 - R 2 182,8716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1350.0 +0,-9 Aluminium

20334529

Price Range
R 2 222,5444 - R 2 005,7531

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1750.0 +0,-9 Aluminium

20334222

Price Range
R 2 337,0102 - R 2 109,1626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 750.0 +0,-9 Aluminium

20334413

Price Range
R 1 103,0341 - R 995,5056

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1250.0 +0,-9 Aluminium

20334123

Price Range
R 1 872,2097 - R 1 689,6714

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 550.0 +0,-9 Aluminium

20334376

Price Range
R 889,9283 - R 803,2117

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000