Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. h6 l1 View
Request the lead time here
50.0
1500.0
Request the lead time here
50.0
1650.0
Request the lead time here
50.0
1550.0
Request the lead time here
50.0
1350.0
Request the lead time here
50.0
1950.0
R 6 861,2279 - R 7 602,4374 Request the lead time here
30.0
1650.0
R 7 256,6553 - R 8 040,5726 Request the lead time here
30.0
1750.0
R 3 933,6782 - R 4 358,5891 Request the lead time here
40.0
600.0
R 4 884,9584 - R 5 412,6284 Request the lead time here
40.0
750.0
R 4 897,0987 - R 5 426,0695 Request the lead time here
25.0
1800.0
R 509,2427 - R 564,3077 Request the lead time here
30.0
100.0
R 5 274,3156 - R 5 844,2599 Request the lead time here
25.0
1950.0
R 3 186,6153 - R 3 530,8799 Request the lead time here
30.0
700.0
R 4 686,5944 - R 5 192,8021 Request the lead time here
30.0
1100.0
R 10 482,0763 - R 11 614,5941 Request the lead time here
40.0
1600.0
Request the lead time here
50.0
450.0
Request the lead time here
50.0
200.0
Request the lead time here
50.0
350.0
Request the lead time here
50.0
250.0
Request the lead time here
50.0
150.0
  • of 18
Shaft 50.0 1500.0 +0,-9 Aluminium

20336837


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 1650.0 +0,-9 Aluminium

20336868


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 1550.0 +0,-9 Aluminium

20336844


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 1350.0 +0,-9 Aluminium

20336806


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 1950.0 +0,-9 Aluminium

20336929


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1650.0 +0,-9 Aluminium

20336103

Price Range
R 7 602,4374 - R 6 861,2279

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1750.0 +0,-9 Aluminium

20336127

Price Range
R 8 040,5726 - R 7 256,6553

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 600.0 +0,-9 Aluminium

20336288

Price Range
R 4 358,5891 - R 3 933,6782

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 750.0 +0,-9 Aluminium

20336318

Price Range
R 5 412,6284 - R 4 884,9584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1800.0 +0,-9 Aluminium

20335755

Price Range
R 5 426,0695 - R 4 897,0987

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 100.0 +0,-9 Aluminium

20335809

Price Range
R 564,3077 - R 509,2427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1950.0 +0,-9 Aluminium

20335786

Price Range
R 5 844,2599 - R 5 274,3156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 700.0 +0,-9 Aluminium

20335922

Price Range
R 3 530,8799 - R 3 186,6153

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1100.0 +0,-9 Aluminium

20335991

Price Range
R 5 192,8021 - R 4 686,5944

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1600.0 +0,-9 Aluminium

20336479

Price Range
R 11 614,5941 - R 10 482,0763

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 450.0 +0,-9 Aluminium

20336639


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 200.0 +0,-9 Aluminium

20336585


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 350.0 +0,-9 Aluminium

20336615


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 250.0 +0,-9 Aluminium

20336592


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 150.0 +0,-9 Aluminium

20336578


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000