Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101825, SRL101820R, SRL101820, SRL101815R, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Essentra Part Number Price range Availability Rail size Rail Type w1 h1 l3 l1 View
R 3 774,4879 - R 5 032,7496 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2040.0
R 4 611,1513 - R 6 148,0895 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2520.0
R 3 105,3157 - R 4 140,5331 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1680.0
R 3 210,2451 - R 4 280,2277 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1740.0
R 4 296,957 - R 5 729,2827 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2340.0
R 4 192,8196 - R 5 590,4195 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2280.0
R 1 954,8541 - R 2 606,3864 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1020.0
R 2 372,9878 - R 3 164,0563 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1260.0
R 2 477,9172 - R 3 303,8896 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1320.0
R 2 582,2526 - R 3 442,8913 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1380.0
R 476,9337 - R 635,971 Request the lead time here
20.0
Standard
20.0
19.3
30.0
240.0
R 1 113,8353 - R 1 485,0873 Request the lead time here
20.0
Standard
20.0
19.3
30.0
600.0
R 901,6007 - R 1 202,2333 Request the lead time here
20.0
Standard
20.0
19.3
30.0
480.0
R 1 639,868 - R 2 186,6095 Request the lead time here
20.0
Standard
20.0
19.3
30.0
900.0
R 5 070,2668 - R 6 760,3623 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3540.0
R 2 791,3195 - R 3 721,8649 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1550.0
R 2 686,984 - R 3 582,7246 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1440.0
R 7 279,5251 - R 9 706,0071 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3660.0
R 329,0427 - R 438,7632 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
180.0
R 7 858,6165 - R 10 478,2082 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3960.0
  • of 20
Linear Guide Rail 20.0 6.0 2040.0 Aluminium

20170288

Price Range
R 5 032,7496 - R 3 774,4879

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2040.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2520.0 Aluminium

20170363

Price Range
R 6 148,0895 - R 4 611,1513

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2520.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1680.0 Aluminium

20170226

Price Range
R 4 140,5331 - R 3 105,3157

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1680.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1740.0 Aluminium

20170233

Price Range
R 4 280,2277 - R 3 210,2451

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1740.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2340.0 Aluminium

20170332

Price Range
R 5 729,2827 - R 4 296,957

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2340.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2280.0 Aluminium

20170325

Price Range
R 5 590,4195 - R 4 192,8196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2280.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1020.0 Aluminium

20170110

Price Range
R 2 606,3864 - R 1 954,8541

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1020.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1260.0 Aluminium

20170158

Price Range
R 3 164,0563 - R 2 372,9878

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1260.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1320.0 Aluminium

20170165

Price Range
R 3 303,8896 - R 2 477,9172

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1320.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1380.0 Aluminium

20170172

Price Range
R 3 442,8913 - R 2 582,2526

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1380.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 240.0 Aluminium

20169985

Price Range
R 635,971 - R 476,9337

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    240.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 600.0 Aluminium

20170042

Price Range
R 1 485,0873 - R 1 113,8353

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    600.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 480.0 Aluminium

20170028

Price Range
R 1 202,2333 - R 901,6007

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    480.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 900.0 Aluminium

20170097

Price Range
R 2 186,6095 - R 1 639,868

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    900.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 15.0 4.4 3540.0 Aluminium

20169886

Price Range
R 6 760,3623 - R 5 070,2668

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3540.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 20.0 6.0 1550.0 Aluminium

20170196

Price Range
R 3 721,8649 - R 2 791,3195

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1550.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 1440.0 Aluminium

20170189

Price Range
R 3 582,7246 - R 2 686,984

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1440.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 25.0 7.0 3660.0 Aluminium

20171193

Price Range
R 9 706,0071 - R 7 279,5251

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3660.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 15.0 180.0 Aluminium

20171261

Price Range
R 438,7632 - R 329,0427

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    180.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 25.0 7.0 3960.0 Aluminium

20171247

Price Range
R 10 478,2082 - R 7 858,6165

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3960.0
  • w1
    25.0
  • h1
    21.8