10165881
RD25M1070F
| Quantity | Unit price |
|---|---|
| 25 - 249 | R 181,8942 |
| 250 + | R 77,7951 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Base Diameter | 0.984 in |
| Base Diameter | 25.0 mm |
| Base Type | Rigid |
| Colour | Black |
| Full Material | Polyamide;Steel |
| Thread Length | 2.756 in |
| Thread Length | 70.0 mm |
| Mount Type | Threaded Stud |
| Base Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue