Menu Search

Adjustable T Handle with Compression

In production

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Cam Length Housing Height Key Type Minimum Grip View
R 601,1094 - R 1 041,6743 Request the lead time here
58.0 mm
32.0 mm
41.0 mm
Request the lead time here
58.0 mm
33.0 mm
46.0 mm
No Key
41.0 mm
R 207,6471 - R 323,0067 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
R 509,4591 - R 882,9048 Request the lead time here
58.0 mm
32.0 mm
41.0 mm
R 601,1094 - R 1 041,6743 Request the lead time here
58.0 mm
32.0 mm
41.0 mm
R 233,2232 - R 362,7917 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
R 601,1094 - R 1 041,6743 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
Request the lead time here
72.0 mm
32.0 mm
27.0 mm
R 509,4591 - R 882,9048 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
R 509,4591 - R 882,9048 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
R 202,8067 - R 315,4769 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
R 509,4591 - R 882,9048 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
R 601,1094 - R 1 041,6743 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
R 601,1094 - R 1 041,6743 Request the lead time here
85.0 mm
32.0 mm
13.5 mm
R 601,1094 - R 1 041,6743 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
R 207,6545 - R 323,0182 Request the lead time here
58.0 mm
32.0 mm
41.0 mm
R 509,4591 - R 882,9048 Request the lead time here
72.0 mm
32.0 mm
27.0 mm
T-Handle Latch Key CH751 41.0 mm 58.0 mm Die Cast Zinc Alloy

20066178

Price Range
R 1 041,6743 - R 601,1094

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch 41.0 mm 58.0 mm Die Cast Zinc Alloy

20066567


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    46.0 mm
  • Maximum Compression
    6.0 mm
  • Includes
    Cam Included. Two Keys supplied with each Latch
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

20065805

Price Range
R 323,0067 - R 207,6471

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch No Key 41.0 mm 58.0 mm Die Cast Zinc Alloy

20066574

Price Range
R 882,9048 - R 509,4591

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch Key CH751 41.0 mm 58.0 mm Die Cast Zinc Alloy

20066161

Price Range
R 1 041,6743 - R 601,1094

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

20065836

Price Range
R 362,7917 - R 233,2232

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch Key CH751 27.0 mm 72.0 mm Die Cast Zinc Alloy

20065966

Price Range
R 1 041,6743 - R 601,1094

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch No Key 27.0 mm 72.0 mm Die Cast Zinc Alloy

20066536


Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
T-Handle Latch No Key 13.5 mm 85.0 mm Die Cast Zinc Alloy

20066499

Price Range
R 882,9048 - R 509,4591

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    8301409000
T-Handle Latch No Key 27.0 mm 72.0 mm Die Cast Zinc Alloy

20066512

Price Range
R 882,9048 - R 509,4591

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    8301409000
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

20065829

Price Range
R 315,4769 - R 202,8067

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch No Key 13.5 mm 85.0 mm Die Cast Zinc Alloy

20066482

Price Range
R 882,9048 - R 509,4591

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    7907000090
T-Handle Latch Key CH751 27.0 mm 72.0 mm Die Cast Zinc Alloy

20065997

Price Range
R 1 041,6743 - R 601,1094

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch Key CH751 13.5 mm 85.0 mm Die Cast Zinc Alloy

20065812

Price Range
R 1 041,6743 - R 601,1094

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch Key CH751 27.0 mm 72.0 mm Die Cast Zinc Alloy

20065973

Price Range
R 1 041,6743 - R 601,1094

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
T-Handle Latch Key CH751 41.0 mm 58.0 mm Die Cast Zinc Alloy

20066192

Price Range
R 323,0182 - R 207,6545

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    57.546 GBP
  • Commodity Code
    8301409000
Compression Cam Latch 27.0 mm 72.0 mm Zinc Alloy

20066543

Price Range
R 882,9048 - R 509,4591

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Price per piece incl VAT
    48.7374 GBP
  • Commodity Code
    7907000090