Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Housing Height | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|
| R 499,4696 - R 865,5929 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| R 499,4696 - R 865,5929 | Request the lead time here |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| R 589,3229 - R 1 021,2492 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| R 589,3229 - R 1 021,2492 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| R 198,83 - R 309,291 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| R 499,4696 - R 865,5929 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| R 499,4696 - R 865,5929 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| R 589,3229 - R 1 021,2492 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| R 228,6501 - R 355,6781 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| R 589,3229 - R 1 021,2492 | Request the lead time here |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| R 589,3229 - R 1 021,2492 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| R 203,5755 - R 316,6732 | Request the lead time here |
3.346 in
85.0 mm
|
|
1.26 in
32.0 mm
|
|
0.531 in
13.5 mm
|
||
| Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
|||
| R 499,4696 - R 865,5929 | Request the lead time here |
2.835 in
72.0 mm
|
|
1.26 in
32.0 mm
|
|
1.063 in
27.0 mm
|
||
| R 203,5828 - R 316,6845 | Request the lead time here |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm
|
||
| Request the lead time here |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
1.811 in
46.0 mm
|
No Key
|
1.614 in
41.0 mm
|
|||
| R 589,3229 - R 1 021,2492 | Request the lead time here |
2.283 in
58.0 mm
|
|
1.26 in
32.0 mm
|
|
1.614 in
41.0 mm