Menu Search

T-Handle Latch 20.0 mm 90.0 mm Steel Black Coated

Essentra Part Number:

20065515

Manufacturer Part Number:

214120503E

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 259,3029
Standard pack: 1

Order in multiple of 1

Total price:

R 259,30

1 x R 259,3029

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Black Coated
Latch Type Euro Key (5333)
Overall Depth 82.5 mm
Overall Length 112.0 mm
Latch Material Steel
Grip Range 20.0 - 90.0 mm
Commodity Code 8301409000
Overall Width 107.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us