Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20065546
2141205011E
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 213,2796 |
| 5 + | R 191,9515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Black Coated |
|---|---|
| Latch Type | Euro Key (5333) |
| Overall Depth | 82.5 mm |
| Overall Depth | 3.248 in |
| Overall Length | 112.0 mm |
| Overall Length | 4.409 in |
| Latch Material | Steel |
| Grip Range | 35.0 - 72.0 mm |
| Grip Range | 1.378 - 2.835 in |
| Commodity Code | 8301409000 |
| Overall Width | 107.0 mm |
| Overall Width | 4.213 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue