Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20065454
214120303E
| Quantity | Unit price |
|---|---|
| 1 + | R 259,3029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Black Coated |
|---|---|
| Latch Type | Dust Cap Keyed Alike |
| Overall Depth | 3.248 in |
| Overall Depth | 82.5 mm |
| Overall Length | 4.409 in |
| Overall Length | 112.0 mm |
| Latch Material | Steel |
| Grip Range | 0.787 - 3.543 in |
| Grip Range | 20.0 - 90.0 mm |
| Commodity Code | 7907000090 |
| Overall Width | 4.213 in |
| Overall Width | 107.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue