Menu Search

T-Handle Latch 35.0 mm 78.0 mm Steel Black Coated

Essentra Part Number:

20065461

Manufacturer Part Number:

2141203021E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 282,118
Standard pack: 1

Order in multiple of 1

Total price:

R 282,12

1 x R 282,118

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Black Coated
Latch Type Dust Cap Keyed Alike
Overall Depth 82.5 mm
Overall Length 112.0 mm
Latch Material Steel
Grip Range 35.0 - 78.0 mm
Commodity Code 8301409000
Overall Width 107.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us