Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Base Diameter View
R 23,9709 - R 23,9709 55 In stock - Delivery conditions may apply, visit our FAQs
M12
48.0 mm
R 14,9253 - R 14,9253 Request the lead time here
M8
38.0 mm
R 15,7544 - R 15,7544 Request the lead time here
M12
38.0 mm
R 27,4082 - R 27,4082 Request the lead time here
M8
30.0 mm
R 11,5934 - R 11,5934 300 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 9,7542 - R 9,7542 9 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 33,6497 - R 37,3886 Request the lead time here
M12
38.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M12
38.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M10
38.0 mm
R 15,0911 - R 15,0911 Request the lead time here
M10
38.0 mm
R 22,5537 - R 22,5537 Request the lead time here
M10
58.0 mm
R 7,1611 - R 7,538 Request the lead time here
M8
25.0 mm
R 18,3475 - R 18,3475 Request the lead time here
M8
48.0 mm
R 28,3731 - R 29,8656 Request the lead time here
M8
48.0 mm
R 22,0562 - R 22,0562 Request the lead time here
M10
48.0 mm
R 19,0561 - R 21,1969 Request the lead time here
M12
48.0 mm
R 18,5134 - R 18,5134 90 In stock - Delivery conditions may apply, visit our FAQs
M10
48.0 mm
R 12,2568 - R 12,2568 Request the lead time here
M8
48.0 mm
R 18,9958 - R 18,9958 Request the lead time here
M12
48.0 mm
R 14,4428 - R 16,0409 20 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
  • of 3
Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

10259795

Price Range
R 23,9709 - R 23,9709

Stock Levels
55 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

10259535

Price Range
R 14,9253 - R 14,9253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 25.0 mm Black

10259610

Price Range
R 15,7544 - R 15,7544

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 100.0 mm Black

10259450

Price Range
R 27,4082 - R 27,4082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259467

Price Range
R 11,5934 - R 11,5934

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259412

Price Range
R 9,7542 - R 9,7542

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

10259658

Price Range
R 37,3886 - R 33,6497

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

10259627

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

10259580

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

10259573

Price Range
R 15,0911 - R 15,0911

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Adjustable Feet 58.0 mm M10 50.0 mm Black

10257876

Price Range
R 22,5537 - R 22,5537

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    58.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Commodity Code
    3926909790
Adjustable Feet 25.0 mm M8 25.0 mm Black

10280812

Price Range
R 7,538 - R 7,1611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Commodity Code
    7318190090
Non-Articulated Adjustable Feet 48.0 mm M8 70.0 mm Black

10259696

Price Range
R 18,3475 - R 18,3475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

10259702

Price Range
R 29,8656 - R 28,3731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 70.0 mm Black

10259740

Price Range
R 22,0562 - R 22,0562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 55.0 mm Black

10259788

Price Range
R 21,1969 - R 19,0561

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 55.0 mm Black

10259733

Price Range
R 18,5134 - R 18,5134

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M8 25.0 mm Black

10259665

Price Range
R 12,2568 - R 12,2568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 40.0 mm Black

10259771

Price Range
R 18,9958 - R 18,9958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

10259481

Price Range
R 16,0409 - R 14,4428

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black