Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Base Diameter View
R 20,8078 - R 81,0124 Request the lead time here
M8
R 28,3731 - R 29,8656 Request the lead time here
M8
48.0 mm
R 18,5134 - R 18,5134 90 In stock - Delivery conditions may apply, visit our FAQs
M10
48.0 mm
R 22,0562 - R 22,0562 Request the lead time here
M10
48.0 mm
R 23,9709 - R 23,9709 50 In stock - Delivery conditions may apply, visit our FAQs
M12
48.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M12
38.0 mm
R 12,2568 - R 12,2568 Request the lead time here
M8
48.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M10
38.0 mm
R 33,6497 - R 37,3886 Request the lead time here
M12
38.0 mm
R 18,9958 - R 18,9958 Request the lead time here
M12
48.0 mm
R 18,3475 - R 18,3475 Request the lead time here
M8
48.0 mm
R 16,7344 - R 16,7344 81 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 20,5185 - R 20,5185 Request the lead time here
M12
38.0 mm
R 14,9253 - R 14,9253 Request the lead time here
M8
38.0 mm
R 13,1161 - R 13,1161 170 In stock - Delivery conditions may apply, visit our FAQs
M8
48.0 mm
R 15,0911 - R 15,0911 Request the lead time here
M10
38.0 mm
R 25,4483 - R 28,2826 Request the lead time here
M10
30.0 mm
R 22,9909 - R 22,9909 Request the lead time here
M12
38.0 mm
R 9,7542 - R 9,7542 9 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 11,5331 - R 11,5331 Request the lead time here
M8
25.0 mm
  • of 3
Threaded Insert M8 Round 10.0 mm PP Black

10351369

Price Range
R 81,0124 - R 20,8078

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

10259702

Price Range
R 29,8656 - R 28,3731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 55.0 mm Black

10259733

Price Range
R 18,5134 - R 18,5134

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 70.0 mm Black

10259740

Price Range
R 22,0562 - R 22,0562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

10259795

Price Range
R 23,9709 - R 23,9709

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

10259627

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M8 25.0 mm Black

10259665

Price Range
R 12,2568 - R 12,2568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

10259580

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

10259658

Price Range
R 37,3886 - R 33,6497

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 40.0 mm Black

10259771

Price Range
R 18,9958 - R 18,9958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M8 70.0 mm Black

10259696

Price Range
R 18,3475 - R 18,3475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 70.0 mm Black

10259498

Price Range
R 16,7344 - R 16,7344

Stock Levels
81 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 55.0 mm Black

10259634

Price Range
R 20,5185 - R 20,5185

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

10259535

Price Range
R 14,9253 - R 14,9253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M8 40.0 mm Black

10259672

Price Range
R 13,1161 - R 13,1161

Stock Levels
170 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

10259573

Price Range
R 15,0911 - R 15,0911

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259504

Price Range
R 28,2826 - R 25,4483

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

10259641

Price Range
R 22,9909 - R 22,9909

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259412

Price Range
R 9,7542 - R 9,7542

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

10259382

Price Range
R 11,5331 - R 11,5331

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black