Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Base Diameter View
R 20,8078 - R 81,0124 Request the lead time here
M8
R 9,4074 - R 9,4074 2046 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 21,9808 - R 21,9808 Request the lead time here
M8
25.0 mm
R 8,9099 - R 8,9099 2000 In stock - Delivery conditions may apply, visit our FAQs
M6
25.0 mm
R 12,498 - R 12,498 180 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 11,9402 - R 11,9402 50 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 12,9955 - R 12,9955 Request the lead time here
M8
30.0 mm
R 14,4428 - R 16,0409 20 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 12,1211 - R 12,1211 130 In stock - Delivery conditions may apply, visit our FAQs
M8
38.0 mm
R 27,6645 - R 30,725 Request the lead time here
M10
48.0 mm
R 23,9709 - R 23,9709 50 In stock - Delivery conditions may apply, visit our FAQs
M12
48.0 mm
R 10,116 - R 10,116 350 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 9,7542 - R 9,7542 9 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 27,4082 - R 27,4082 Request the lead time here
M8
30.0 mm
R 10,6738 - R 10,6738 270 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 11,5934 - R 11,5934 300 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 25,4483 - R 28,2826 Request the lead time here
M10
30.0 mm
R 16,7344 - R 16,7344 81 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 14,9253 - R 14,9253 Request the lead time here
M8
38.0 mm
R 15,0911 - R 15,0911 Request the lead time here
M10
38.0 mm
  • of 3
Threaded Insert M8 Round 10.0 mm PP Black

10351369

Price Range
R 81,0124 - R 20,8078

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

10259368

Price Range
R 9,4074 - R 9,4074

Stock Levels
2046 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 100.0 mm Black

10259405

Price Range
R 21,9808 - R 21,9808

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M6 20.0 mm Black

10259351

Price Range
R 8,9099 - R 8,9099

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

10259399

Price Range
R 12,498 - R 12,498

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

10259436

Price Range
R 11,9402 - R 11,9402

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 70.0 mm Black

10259443

Price Range
R 12,9955 - R 12,9955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

10259481

Price Range
R 16,0409 - R 14,4428

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10259528

Price Range
R 12,1211 - R 12,1211

Stock Levels
130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 100.0 mm Black

10259757

Price Range
R 30,725 - R 27,6645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

10259795

Price Range
R 23,9709 - R 23,9709

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259375

Price Range
R 10,116 - R 10,116

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259412

Price Range
R 9,7542 - R 9,7542

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 100.0 mm Black

10259450

Price Range
R 27,4082 - R 27,4082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 40.0 mm Black

10259429

Price Range
R 10,6738 - R 10,6738

Stock Levels
270 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259467

Price Range
R 11,5934 - R 11,5934

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259504

Price Range
R 28,2826 - R 25,4483

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 70.0 mm Black

10259498

Price Range
R 16,7344 - R 16,7344

Stock Levels
81 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

10259535

Price Range
R 14,9253 - R 14,9253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

10259573

Price Range
R 15,0911 - R 15,0911

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black