Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
|---|---|---|---|---|---|---|
| R 20,8078 - R 81,0124 | Request the lead time here |
M8
|
|
|
||
| R 10,6738 - R 10,6738 | 270 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.181 in
30.0 mm
|
||
| R 17,3374 - R 17,3374 | Request the lead time here |
M12
|
|
1.89 in
48.0 mm
|
||
| R 38,3836 - R 38,3836 | 7 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
|
1.89 in
48.0 mm
|
||
| R 18,3475 - R 18,3475 | Request the lead time here |
M8
|
|
1.89 in
48.0 mm
|
||
| R 18,5134 - R 18,5134 | 90 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.89 in
48.0 mm
|
||
| R 18,9958 - R 18,9958 | Request the lead time here |
M12
|
|
1.89 in
48.0 mm
|
||
| R 22,5537 - R 22,5537 | Request the lead time here |
M10
|
|
2.283 in
58.0 mm
|
||
| R 22,0562 - R 22,0562 | Request the lead time here |
M10
|
|
1.89 in
48.0 mm
|
||
| R 19,0561 - R 21,1969 | Request the lead time here |
M12
|
|
1.89 in
48.0 mm
|
||
| R 16,7344 - R 16,7344 | 81 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.181 in
30.0 mm
|
||
| R 14,9253 - R 14,9253 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
||
| R 15,0911 - R 15,0911 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
||
| R 10,116 - R 10,116 | 350 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
0.984 in
25.0 mm
|
||
| R 9,7542 - R 9,7542 | 9 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.181 in
30.0 mm
|
||
| R 27,4082 - R 27,4082 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
||
| R 28,3731 - R 29,8656 | Request the lead time here |
M8
|
|
1.89 in
48.0 mm
|
||
| R 15,7544 - R 15,7544 | Request the lead time here |
M12
|
|
1.496 in
38.0 mm
|
||
| R 33,6497 - R 37,3886 | Request the lead time here |
M12
|
|
1.496 in
38.0 mm
|
||
| R 9,4074 - R 9,4074 | 2046 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue