Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
R 9,5956 - R 9,5956 343 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
25.0 mm
R 12,179 - R 12,179 154 In stock - Delivery conditions may apply, visit our FAQs
M8
55.0 mm
30.0 mm
R 11,4562 - R 11,4562 Request the lead time here
M8
25.0 mm
38.0 mm
R 13,9167 - R 13,9167 Request the lead time here
M10
40.0 mm
30.0 mm
R 22,4205 - R 22,4205 Request the lead time here
M8
100.0 mm
25.0 mm
R 13,2554 - R 13,2554 Request the lead time here
M8
70.0 mm
30.0 mm
R 16,3617 - R 16,3617 Request the lead time here
M10
55.0 mm
30.0 mm
R 12,3635 - R 12,3635 Request the lead time here
M8
40.0 mm
38.0 mm
R 10,3183 - R 10,3183 Request the lead time here
M8
40.0 mm
25.0 mm
R 13,3169 - R 13,3169 287 In stock - Delivery conditions may apply, visit our FAQs
M10
25.0 mm
38.0 mm
R 27,3105 - R 30,3399 14 In stock - Delivery conditions may apply, visit our FAQs
M10
100.0 mm
38.0 mm
R 29,4634 - R 29,4634 Request the lead time here
M8
100.0 mm
38.0 mm
R 21,467 - R 21,467 Request the lead time here
M10
70.0 mm
38.0 mm
R 27,9564 - R 27,9564 Request the lead time here
M8
100.0 mm
30.0 mm
R 25,9573 - R 28,8483 Request the lead time here
M10
100.0 mm
30.0 mm
10259832 R 11,7638 - R 11,7638 Request the lead time here
M8
55.0 mm
25.0 mm
R 10,8873 - R 10,8873 Request the lead time here
M8
40.0 mm
30.0 mm
R 9,9492 - R 9,9492 200 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
30.0 mm
R 20,9288 - R 20,9288 Request the lead time here
M12
55.0 mm
38.0 mm
R 16,4232 - R 16,4232 Request the lead time here
M10
40.0 mm
48.0 mm
  • of 3
Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

10259818

Price Range
R 9,5956 - R 9,5956

Stock Levels
343 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

10259887

Price Range
R 12,179 - R 12,179

Stock Levels
154 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 25.0 mm Black

10259962

Price Range
R 11,4562 - R 11,4562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

10259924

Price Range
R 13,9167 - R 13,9167

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 100.0 mm Black

10259856

Price Range
R 22,4205 - R 22,4205

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 70.0 mm Black

10259894

Price Range
R 13,2554 - R 13,2554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

10259931

Price Range
R 16,3617 - R 16,3617

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10259979

Price Range
R 12,3635 - R 12,3635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259825

Price Range
R 10,3183 - R 10,3183

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 25.0 mm Black

10260012

Price Range
R 13,3169 - R 13,3169

Stock Levels
287 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 100.0 mm Black

10260050

Price Range
R 30,3399 - R 27,3105

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 100.0 mm Black

10260005

Price Range
R 29,4634 - R 29,4634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 70.0 mm Black

10260043

Price Range
R 21,467 - R 21,467

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 100.0 mm Black

10259900

Price Range
R 27,9564 - R 27,9564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 100.0 mm Black

10259955

Price Range
R 28,8483 - R 25,9573

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

10259832

Price Range
R 11,7638 - R 11,7638

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 40.0 mm Black

10259870

Price Range
R 10,8873 - R 10,8873

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259863

Price Range
R 9,9492 - R 9,9492

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 55.0 mm Black

10260081

Price Range
R 20,9288 - R 20,9288

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M10 40.0 mm Black

10260173

Price Range
R 16,4232 - R 16,4232

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP