Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
R 21,9658 - R 21,9658 Request the lead time here
M8
80.0 mm
38.0 mm
R 51,9068 - R 51,9068 Request the lead time here
M10
48.0 mm
R 23,9709 - R 23,9709 Request the lead time here
M12
70.0 mm
48.0 mm
R 5,8495 - R 5,8495 Request the lead time here
M8
25.0 mm
R 28,2676 - R 28,2676 Request the lead time here
M10
80.0 mm
38.0 mm
R 9,8145 - R 9,8145 Request the lead time here
M10
25.0 mm
R 15,3474 - R 15,3474 Request the lead time here
M8
40.0 mm
38.0 mm
R 7,9752 - R 7,9752 Request the lead time here
M8
35.0 mm
R 29,1118 - R 29,1118 Request the lead time here
M12
70.0 mm
38.0 mm
R 27,951 - R 27,951 Request the lead time here
M10
48.0 mm
R 36,9815 - R 38,8962 Request the lead time here
M10
48.0 mm
R 12,0156 - R 12,0156 Request the lead time here
M10
35.0 mm
R 25,4483 - R 28,2826 Request the lead time here
M10
100.0 mm
30.0 mm
R 17,3374 - R 17,3374 Request the lead time here
M8
70.0 mm
38.0 mm
R 17,9706 - R 17,9706 100 In stock - Delivery conditions may apply, visit our FAQs
M10
55.0 mm
38.0 mm
R 11,5934 - R 11,5934 200 In stock - Delivery conditions may apply, visit our FAQs
M10
25.0 mm
30.0 mm
R 12,498 - R 12,498 Request the lead time here
M8
70.0 mm
25.0 mm
R 10,116 - R 10,116 Request the lead time here
M8
40.0 mm
25.0 mm
R 17,9706 - R 17,9706 70 In stock - Delivery conditions may apply, visit our FAQs
M12
40.0 mm
38.0 mm
R 9,4074 - R 9,4074 343 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
25.0 mm
  • of 3
Articulated Adjustable Feet 38.0 mm M8 80.0 mm Black

10257814

Price Range
R 21,9658 - R 21,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Adjustable Feet 48.0 mm M10 120.0 mm Black

10258002

Price Range
R 51,9068 - R 51,9068

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Commodity Code
    3926909790
  • Colour
    Black
  • Thread Full Material
    Steel
Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

10260241

Price Range
R 23,9709 - R 23,9709

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Low Profile Feet 25.0 mm M8 25.0 mm Black

10256855

Price Range
R 5,8495 - R 5,8495

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Colour
    Black
  • Thread Full Material
    Steel
Articulated Adjustable Feet 38.0 mm M10 80.0 mm Black

10257777

Price Range
R 28,2676 - R 28,2676

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Low Profile Feet 25.0 mm M10 35.0 mm Black

10256879

Price Range
R 9,8145 - R 9,8145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Colour
    Black
  • Thread Full Material
    Steel
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10257807

Price Range
R 15,3474 - R 15,3474

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Low Profile Feet 35.0 mm M8 25.0 mm Black

10256862

Price Range
R 7,9752 - R 7,9752

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    35.0 mm
  • Commodity Code
    3926909790
  • Colour
    Black
  • Thread Full Material
    Steel
Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

10257784

Price Range
R 29,1118 - R 29,1118

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Adjustable Feet 48.0 mm M10 70.0 mm Black

10257982

Price Range
R 27,951 - R 27,951

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Commodity Code
    3926909790
  • Colour
    Black
  • Thread Full Material
    Steel
Adjustable Feet 48.0 mm M10 100.0 mm Black

10257999

Price Range
R 38,8962 - R 36,9815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Commodity Code
    3926909790
  • Colour
    Black
  • Thread Full Material
    Steel
Low Profile Feet 35.0 mm M10 35.0 mm Black

10256848

Price Range
R 12,0156 - R 12,0156

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Commodity Code
    3926909790
  • Colour
    Black
  • Thread Full Material
    Steel
Articulated Adjustable Feet 30.0 mm M10 100.0 mm Black

10259955

Price Range
R 28,2826 - R 25,4483

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 70.0 mm Black

10259993

Price Range
R 17,3374 - R 17,3374

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

10260036

Price Range
R 17,9706 - R 17,9706

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259917

Price Range
R 11,5934 - R 11,5934

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

10259849

Price Range
R 12,498 - R 12,498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259825

Price Range
R 10,116 - R 10,116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

10260074

Price Range
R 17,9706 - R 17,9706

Stock Levels
70 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

10259818

Price Range
R 9,4074 - R 9,4074

Stock Levels
343 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP