10000083
AKKL-4756-01
| Quantity | Unit price |
|---|---|
| 100 - 4999 | R 4,9727 |
| 5000 - 9999 | R 4,6432 |
| 10000 + | R 4,3735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable |
|---|---|
| Base Material | Nylon 6/6 |
| Colour | Natural |
| Mounting Method | Adhesive Not Included |
| Base Length | 1.252 in |
| Base Length | 31.8 mm |
| Base Width | 0.752 in |
| Base Width | 19.1 mm |
| Compatible Cable Diameter Range | 11.9 - 14.3 mm |
| Compatible Cable Diameter Range | 0.469 - 0.563 in |
| Overall Height | 27.7 mm |
| Overall Height | 1.091 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue