Menu Search

Adhesive Raised Face Flange Protectors

In production

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size T OD View
R 411,9076 - R 989,36 Request the lead time here
1.5 mm
380 mm
R 2 059,5699 - R 5 870,4608 Request the lead time here
1.5 mm
1022.0 mm
R 560,5427 - R 1 943,9151 Request the lead time here
1.5 mm
505 mm
R 626,698 - R 1 505,5719 Request the lead time here
1.5 mm
450 mm
R 3 151,6595 - R 7 571,4755 Request the lead time here
1.5 mm
1333 mm
R 784,3143 - R 1 884,3113 Request the lead time here
1.5 mm
615.0 mm
R 1 804,5283 - R 5 143,3473 Request the lead time here
1.5 mm
910 mm
R 319,3253 - R 766,8644 Request the lead time here
1.5 mm
320 mm
R 2 005,8368 - R 4 818,7136 Request the lead time here
1.5 mm
857.2 mm
R 882,6947 - R 2 120,6094 Request the lead time here
1.5 mm
692 mm
R 2 766,8506 - R 6 646,7109 Request the lead time here
1.5 mm
1170 mm
R 151,4772 - R 363,8327 Request the lead time here
1.5 mm
250.0 mm
R 151,0121 - R 362,7285 Request the lead time here
1.5 mm
247.0 mm
R 2 009,759 - R 4 828,0992 Request the lead time here
1.5 mm
885.0 mm
R 315,9767 - R 696,748 Request the lead time here
1.5 mm
406.4 mm
R 90,4894 - R 217,5267 Request the lead time here
1.5 mm
180.0 mm
10308547 R 744,1312 - R 1 787,6941 Request the lead time here
1.5 mm
584.0 mm
R 24,3005 - R 51,0138 Request the lead time here
1.5 mm
72.0 mm
R 93,0319 - R 223,5997 Request the lead time here
1.5 mm
182.0 mm
R 234,0912 - R 516,7639 Request the lead time here
1.5 mm
362.0 mm
  • of 5
Adhesive Disc DIN 300 380 mm 1.5 mm Rubber Black

10266625

Price Range
R 989,36 - R 411,9076

Stock Levels
Request the lead time here
Attributes
  • OD
    380 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Adhesive Disc 1022.0 mm Rubber Black

10242827

Price Range
R 5 870,4608 - R 2 059,5699

Stock Levels
Request the lead time here
Attributes
  • OD
    1022.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 400 505 mm 1.5 mm Rubber Black

10266441

Price Range
R 1 943,9151 - R 560,5427

Stock Levels
Request the lead time here
Attributes
  • OD
    505 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 350 450 mm 1.5 mm Rubber Black

10266311

Price Range
R 1 505,5719 - R 626,698

Stock Levels
Request the lead time here
Attributes
  • OD
    450 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 1333 mm 1.5 mm Rubber Black

10306673

Price Range
R 7 571,4755 - R 3 151,6595

Stock Levels
Request the lead time here
Attributes
  • OD
    1333 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 615.0 mm Rubber Black

10256237

Price Range
R 1 884,3113 - R 784,3143

Stock Levels
Request the lead time here
Attributes
  • OD
    615.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 910 mm Rubber Black

10247181

Price Range
R 5 143,3473 - R 1 804,5283

Stock Levels
Request the lead time here
Attributes
  • OD
    910 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 250 320 mm 1.5 mm Rubber Black

10266618

Price Range
R 766,8644 - R 319,3253

Stock Levels
Request the lead time here
Attributes
  • OD
    320 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 857.2 mm Rubber Black

10256190

Price Range
R 4 818,7136 - R 2 005,8368

Stock Levels
Request the lead time here
Attributes
  • OD
    857.2 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 692 mm Rubber Black

10256169

Price Range
R 2 120,6094 - R 882,6947

Stock Levels
Request the lead time here
Attributes
  • OD
    692 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 1170 mm Rubber Black

10242834

Price Range
R 6 646,7109 - R 2 766,8506

Stock Levels
Request the lead time here
Attributes
  • OD
    1170 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 250.0 mm 1.5 mm Rubber Black

10308400

Price Range
R 363,8327 - R 151,4772

Stock Levels
Request the lead time here
Attributes
  • OD
    250.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4006900000
Adhesive Disc 247.0 mm 1.5 mm Rubber Black

10308660

Price Range
R 362,7285 - R 151,0121

Stock Levels
Request the lead time here
Attributes
  • OD
    247.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Adhesive Disc 885.0 mm Rubber Black

10256251

Price Range
R 4 828,0992 - R 2 009,759

Stock Levels
Request the lead time here
Attributes
  • OD
    885.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4006900000
Adhesive Disc 406.4 mm 1.5 mm Rubber Black

10306970

Price Range
R 696,748 - R 315,9767

Stock Levels
Request the lead time here
Attributes
  • OD
    406.4 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4006900000
Adhesive Disc 180.0 mm 1.5 mm Rubber Black

10308387

Price Range
R 217,5267 - R 90,4894

Stock Levels
Request the lead time here
Attributes
  • OD
    180.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 584.0 mm 1.5 mm Rubber Black

10308547

Price Range
R 1 787,6941 - R 744,1312

Stock Levels
Request the lead time here
Attributes
  • OD
    584.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 72.0 mm 1.5 mm Rubber Black

10308622

Price Range
R 51,0138 - R 24,3005

Stock Levels
Request the lead time here
Attributes
  • OD
    72.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 182.0 mm 1.5 mm Rubber Black

10308653

Price Range
R 223,5997 - R 93,0319

Stock Levels
Request the lead time here
Attributes
  • OD
    182.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 362.0 mm 1.5 mm Rubber Black

10308707

Price Range
R 516,7639 - R 234,0912

Stock Levels
Request the lead time here
Attributes
  • OD
    362.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000