Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.
Material: PE Colour: Black Series Code: SR1373
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Sizes (All) | OD | View | |
|---|---|---|---|---|---|
| R 23,3688 - R 56,314 | Request the lead time here |
2.0 in
|
6 in
152.4 mm
|
||
| R 40,113 - R 58,7294 | Request the lead time here |
3-1/2 in
|
8.5 in
215.9 mm
|
||
| R 346,719 - R 396,1103 | Request the lead time here |
14 in
|
21 in
533.4 mm
|
||
| R 184,2911 - R 363,8327 | Request the lead time here |
12 in
|
19 in
482.6 mm
|
||
| R 43,0465 - R 92,2004 | Request the lead time here |
101.6 mm
|
9 in
228.6 mm
|
||
| R 1 019,4885 - R 1 121,4373 | Request the lead time here |
914.4 mm
|
46 in
1168.4 mm
|
||
| R 97,5417 - R 151,7318 | Request the lead time here |
127.0 mm
|
10 in
254.0 mm
|
||
| R 361,0564 - R 412,3107 | Request the lead time here |
16 in
|
23.5 in
596.9 mm
|
||
| R 11,2316 - R 33,7884 | Request the lead time here |
25.4 mm
|
4.252 in
108.0 mm
|
||
| R 93,8761 - R 194,8906 | Request the lead time here |
203.2 mm
|
13.5 in
342.9 mm
|
||
| R 15,1395 - R 42,0698 | Request the lead time here |
38.1 mm
|
5 in
127.0 mm
|
||
| R 27,4143 - R 40,1373 | Request the lead time here |
2-1/2 in
|
7 in
177.8 mm
|
||
| R 17,5981 - R 25,7654 | Request the lead time here |
31.8 mm
|
4.626 in
117.5 mm
|
||
| R 31,0475 - R 45,4567 | Request the lead time here |
3.0 in
|
7.5 in
190.5 mm
|
||
| R 559,804 - R 606,2344 | Request the lead time here |
24 in
|
32 in
812.8 mm
|
||
| R 115,4953 - R 270,5281 | Request the lead time here |
10 in
|
16 in
406.4 mm
|
||
| R 10,4929 - R 31,58 | Request the lead time here |
12.7 mm
|
3.5 in
88.9 mm
|
||
| R 1 100,8953 - R 1 210,9849 | Request the lead time here |
30.0 in
|
38.752 in
984.3 mm
|
||
| R 397,1183 - R 453,672 | Request the lead time here |
20 in
|
27.5 in
698.5 mm
|
||
| R 303,3452 - R 346,4396 | Request the lead time here |
18.0 in
|
25 in
635.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue