10361207
22AAWC650790
| Quantity | Unit price |
|---|---|
| 1500 - 7499 | R 10,6197 |
| 7500 - 29999 | R 9,5576 |
| 30000 + | R 8,6018 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 42.1 mm |
|---|---|
| Base Length | 1.657 in |
| Base Width | 25.4 mm |
| Base Width | 1 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Mounting Method | Adhesive |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-2 |
| Maximum Cable Bundle Diameter | 19.4 mm |
| Maximum Cable Bundle Diameter | 0.764 in |
| Minimum Cable Bundle Diameter | 15.8 mm |
| Minimum Cable Bundle Diameter | 0.622 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue