Menu Search

2 Way Panel Former 25.0 mm 90 ° PVC

This Panel Former can join different panels together at 90 degrees, providing a secure connection between them and preventing them from coming loose. Ideal for use in the retail and point of display industries. It is clear and made from PVC material.
Essentra Part Number:

10395578

Manufacturer Part Number:

497211

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 19,3157
100 - 499 R 9,3034
500 - 999 R 8,8113
1000 + R 8,35
Standard pack: 100

Order in multiple of 100

Total price:

R 193,16

10 x R 19,3157

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Material PVC
Maximum Compatible Material Thickness 2.5 mm
Overall Length 25.0 mm
Price per piece incl VAT 0.4768 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us