Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Round LDPE Push Fit NPT Threads

 (5 product groups)


Flanged Caps

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Push-In Barrel Plugs

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Push-In Plugs for NPT Threads

A plug specially designed for the plugging of NPT tapered threaded fittings.

The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue, Yellow, Black and Red

Tear Tab Caps

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant