Menu Search

Worm-Drive Hose Clamps

In stock

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability SAE Code Minimum Inside Diameter Maximum Inside Diameter View
$0.80 - $1.20 3683 In stock
6
0.438 in
0.750 in
$1.80 - $2.80 1433 In stock
10
0.500 in
1.063 in
$2.20 - $3.20 3950 In stock
16
1.063 in
1.500 in
$2.20 - $3.20 27650 In stock
24
1.000 in
2.000 in
$1.10 - $1.30 3899 In stock
4
0.250 in
0.625 in
$0.80 - $1.20 415 In stock
8
0.500 in
0.875 in
$1.80 - $2.90 2000 In stock
12
0.500 in
1.250 in
$2.20 - $3.20 9654 In stock
20
0.750 in
1.750 in
$2.40 - $3.70 24603 In stock
28
1.250 in
2.250 in
$2.40 - $3.60 279 In stock
36
1.750 in
2.750 in
WDHC48B $2.50 - $4.10 450 In stock
48
2.500 in
3.500 in
$3.00 - $4.60 2142 In stock
56
3.000 in
4.000 in
$3.20 - $4.90 Request the lead time here
64
2.500 in
4.500 in
$3.20 - $4.90 1000 In stock
80
3.500 in
5.500 in
$3.50 - $5.20 82 In stock
96
4.500 in
6.500 in
$1.90 - $2.90 Request the lead time here
52
2.750 in
3.750 in
$2.40 - $3.70 1980 In stock
60
3.250 in
4.250 in
WDHC72A $2.40 - $3.80 Request the lead time here
72
3.000 in
5.000 in
$2.40 - $3.80 Request the lead time here
88
4.000 in
6.000 in
$1.40 - $2.60 1002 In stock
36
1.750 in
2.750 in
  • of 3
Worm Drive Hose Clamp - SAE Code - 6 ; Inside Diameter Range - 11.1 - 19.1 mm | 0.438 - 0.750 in

WDHC06B

Price Range
$1.20 - $0.80

Stock Levels
3683 In stock
Attributes
  • Inside Diameter Range
    0.438 - 0.750 in
  • Maximum Inside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.438 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 10 ; Inside Diameter Range - 12.7 - 27 mm | 0.500 - 1.063 in

WDHC10B

Price Range
$2.80 - $1.80

Stock Levels
1433 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.063 in
  • Maximum Inside Diameter
    1.063 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 16 ; Inside Diameter Range - 27 - 38.1 mm | 1.063 - 1.500 in

WDHC16B

Price Range
$3.20 - $2.20

Stock Levels
3950 In stock
Attributes
  • Inside Diameter Range
    1.063 - 1.500 in
  • Maximum Inside Diameter
    1.500 in
  • Minimum Inside Diameter
    1.063 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 24 ; Inside Diameter Range - 25.4 - 50.8 mm | 1.000 - 2.000 in

WDHC24B

Price Range
$3.20 - $2.20

Stock Levels
27650 In stock
Attributes
  • Inside Diameter Range
    1.000 - 2.000 in
  • Maximum Inside Diameter
    2.000 in
  • Minimum Inside Diameter
    1.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 4 ; Inside Diameter Range - 6.4 - 15.9 mm | 0.250 - 0.625 in

WDHC04B

Price Range
$1.30 - $1.10

Stock Levels
3899 In stock
Attributes
  • Inside Diameter Range
    0.250 - 0.625 in
  • Maximum Inside Diameter
    0.625 in
  • Minimum Inside Diameter
    0.250 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 8 ; Inside Diameter Range - 12.7 - 22.2 mm | 0.500 - 0.875 in

WDHC08B

Price Range
$1.20 - $0.80

Stock Levels
415 In stock
Attributes
  • Inside Diameter Range
    0.500 - 0.875 in
  • Maximum Inside Diameter
    0.875 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 12 ; Inside Diameter Range - 12.7 - 31.8 mm | 0.500 - 1.250 in

WDHC12B

Price Range
$2.90 - $1.80

Stock Levels
2000 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.250 in
  • Maximum Inside Diameter
    1.250 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 20 ; Inside Diameter Range - 19.1 - 44.5 mm | 0.750 - 1.750 in

WDHC20B

Price Range
$3.20 - $2.20

Stock Levels
9654 In stock
Attributes
  • Inside Diameter Range
    0.750 - 1.750 in
  • Maximum Inside Diameter
    1.750 in
  • Minimum Inside Diameter
    0.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 28 ; Inside Diameter Range - 31.8 - 57.2 mm | 1.250 - 2.250 in

WDHC28B

Price Range
$3.70 - $2.40

Stock Levels
24603 In stock
Attributes
  • Inside Diameter Range
    1.250 - 2.250 in
  • Maximum Inside Diameter
    2.250 in
  • Minimum Inside Diameter
    1.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 36 ; Inside Diameter Range - 44.5 - 69.9 mm | 1.750 - 2.750 in

WDHC36B

Price Range
$3.60 - $2.40

Stock Levels
279 In stock
Attributes
  • Inside Diameter Range
    1.750 - 2.750 in
  • Maximum Inside Diameter
    2.750 in
  • Minimum Inside Diameter
    1.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 48 ; Inside Diameter Range - 63.5 - 88.9 mm | 2.500 - 3.500 in

WDHC48B

Price Range
$4.10 - $2.50

Stock Levels
450 In stock
Attributes
  • Inside Diameter Range
    2.500 - 3.500 in
  • Maximum Inside Diameter
    3.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 56 ; Inside Diameter Range - 76.2 - 101.6 mm | 3.000 - 4.000 in

WDHC56B

Price Range
$4.60 - $3.00

Stock Levels
2142 In stock
Attributes
  • Inside Diameter Range
    3.000 - 4.000 in
  • Maximum Inside Diameter
    4.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 64 ; Inside Diameter Range - 63.5 - 114.3 mm | 2.500 - 4.500 in

WDHC64B

Price Range
$4.90 - $3.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.500 - 4.500 in
  • Maximum Inside Diameter
    4.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 80 ; Inside Diameter Range - 88.9 - 139.7 mm | 3.500 - 5.500 in

WDHC80B

Price Range
$4.90 - $3.20

Stock Levels
1000 In stock
Attributes
  • Inside Diameter Range
    3.500 - 5.500 in
  • Maximum Inside Diameter
    5.500 in
  • Minimum Inside Diameter
    3.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 96 ; Inside Diameter Range - 114.3 - 165.1 mm | 4.500 - 6.500 in

WDHC96B

Price Range
$5.20 - $3.50

Stock Levels
82 In stock
Attributes
  • Inside Diameter Range
    4.500 - 6.500 in
  • Maximum Inside Diameter
    6.500 in
  • Minimum Inside Diameter
    4.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 52 ; Inside Diameter Range - 69.9 - 95.3 mm | 2.750 - 3.750 in

WDHC52A

Price Range
$2.90 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.750 - 3.750 in
  • Maximum Inside Diameter
    3.750 in
  • Minimum Inside Diameter
    2.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 60 ; Inside Diameter Range - 82.6 - 108 mm | 3.250 - 4.250 in

WDHC60A

Price Range
$3.70 - $2.40

Stock Levels
1980 In stock
Attributes
  • Inside Diameter Range
    3.250 - 4.250 in
  • Maximum Inside Diameter
    4.250 in
  • Minimum Inside Diameter
    3.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 72 ; Inside Diameter Range - 76.2 - 127 mm | 3.000 - 5.000 in

WDHC72A

Price Range
$3.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    3.000 - 5.000 in
  • Maximum Inside Diameter
    5.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 88 ; Inside Diameter Range - 101.6 - 152.4 mm | 4.000 - 6.000 in

WDHC88A

Price Range
$3.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    4.000 - 6.000 in
  • Maximum Inside Diameter
    6.000 in
  • Minimum Inside Diameter
    4.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 36 ; Inside Diameter Range - 44.5 - 69.9 mm | 1.750 - 2.750 in

WDHC36A

Price Range
$2.60 - $1.40

Stock Levels
1002 In stock
Attributes
  • Inside Diameter Range
    1.750 - 2.750 in
  • Maximum Inside Diameter
    2.750 in
  • Minimum Inside Diameter
    1.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive